Update UEFI Firmware
When JetPack version is changed, you also need to update UEFI firmware.
If UEFI firmware and system image are not matched, device can't boot up.
BE CAREFUL!!
When you upgrade UEFI firmware to JetPack 6(R36.4.ga), you CAN NOT downgrade to JetPack 5(R35.3.ga) quickly.
If you need to downgrade to JetPack 5, please download JetPack 5 SDK then compile and build QSPI image.
Update from demo image
- Download demo image for your product, and unzip file.
- Device enter to recovery mode
- unzip
<Product>_hostflash.tbz2and flash$ tar -xvf <hostflash.tbz2 file>
$ sudo hostflash/host_flash_qspi.sh
The device will automatically reboot after flash completed, which takes about 6 minutes.