VizionViewer™

Introduction
VizionViewer™ is a cross-platform camera software for video streaming and image capturing from camera devices with user-friendly Graphical User Interface based on the VizionSDK.
Platform Support
VizionViewer™ is supported on the following platforms
- Windows 64-bit
- Windows 10 and 11 (64-bit)
- Linux 64-bit
- Ubuntu 20.04 and Ubuntu 22.04
- Compatible with UP Squared Pro 7000
- Linux ARM64
- NVIDIA Jetson (JetPack 6.x or later)
- NXP-i.MX95, NXP-i.MX93, NXP-i.MX8MP, NXP-i.MX8MQ, NXP-i.MX8MM
- TI-TDA4VM