Embedded Vision Overview
TechNexion Embedded Vision solutions provide embedded system developers access to high-performance, industrial-grade camera solutions to accelerate their time to market for embedded vision projects.
We offer three major product categories to meet a wide range of customer needs:
| MIPI CSI-2 Cameras | USB3 Cameras | SerDes Cameras |
|---|---|---|
![]() | ![]() | ![]() |
| For embedded development | For commercial & consumer | For commercial & industrial |
MIPI CSI-2 Cameras
TechNexion MIPI CSI-2 cameras, providing a compact, high-bandwidth solution ideal for integration into embedded systems and mobile platforms.
- Rolling or Global Shutter options
- 1MP to 13MP resolutions
- Pin-to-pin compatible across TEVI/S series sensors
- Designed for NXP i.MX8M family, including i.MX8M Plus
- Nvidia Jetson platform support available on request
- Ideal for embedded Linux applications
USB3 UVC Cameras
TechNexion USB3 Type-C UVC-compliant cameras are plug-and-play and highly versatile.
- Rolling or Global Shutter options
- 1MP to 13MP resolutions
- M12 (S-Mount) or C-Mount lens options
- Available in aluminum enclosure or bare PCB
- Driver-free on Linux and Windows 10/11
- Bundled with VizionViewer™ and VizionSDK for easy setup and development
SerDes Cameras
TechNexion SerDes Cameras are designed for harsh environments and industrial use. Includes both GMSL2 and FPD-Link III interface options, offering high-speed, reliable video transmission for a wide range of embedded vision applications.
- Compliant with ISO 20860-1/2 and USCAR 18 standards
- Fully IP68 waterproof
- Up to 15-meter cable extension via FAKRA connectors
- Perfect for automotive and rugged edge AI applications
- Seamless integration with TechNexion fanless embedded systems