Vision Software
Vision Software includes two key components: VizionSDK and the VizionViewer™ application. VizionSDK is a cross-platform software development kit that facilitates integration, control, and application development to manage and optimize camera performance. VizionViewer™ is a cross-platform graphical application that enables video streaming and image capture through an intuitive interface, allowing users to monitor and control cameras without the need for programming knowledge.
Vizion Software Key Feature
VizionViewer™
- A user-friendly application for real-time camera control and visualization.
- Allows adjustment of camera parameters such as exposure, gain, and frame rate while viewing the live feed.
VizionSDK
- A comprehensive software development kit for integrating and controlling camera modules programmatically.
- Provides a set of APIs and command-line utilities like
vizion-ctlfor configuring camera settings in various exposure modes. - Enables the creation of custom applications that interact with camera hardware, making it a versatile tool for embedded vision development.
Getting Started with Vision Software
To begin using the Vision Software, you can explore the following resources: