Release Notes 2024Q2
Android 13 2024 Release Notes
Supported Platforms in this Release
| SOM | AXON-IMX8MP | EDM-G-IMX8MP | EDM-G-IMX8MM | ||
|---|---|---|---|---|---|
| Baseband | AXON-WIZARD | EDM-G-WB | EDB-G-WIZARD | EDM-G-WB | EDM-G-WIZARD |
| Wifi driver | QCA9377-3 | QCA9377-3 | QCA9377-3 | QCA9377-3 | QCA9377-3 |
| Panel support | |||||
| HDMI | Yes (default) | Yes (default) | Yes (default) | NA | NA |
| LVDS 10.1 inch | Yes u-boot=> setenv dtoverlay lvds-vl10112880 | Yes u-boot=> setenv dtoverlay lvds-vl10112880 | Yes u-boot=> setenv dtoverlay lvds-vl10112880 | Yes (default) u-boot=> setenv dtoverlay sn65dsi84-vl10112880 | Yes (default) u-boot=> setenv dtoverlay sn65dsi84-vl10112880 |
| LVDS 15.6 inch | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl15613676 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl15613676 |
| LVDS 21.5 inch | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl215192108 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl215192108 |
| Camera | |||||
| TEVI-OV5640 | Yes u-boot=> setenv dtoverlay tevi-ov5640 | Yes u-boot=> setenv dtoverlay tevi-ov5640 | Yes u-boot=> setenv dtoverlay tevi-ov5640 | Yes u-boot=> setenv dtoverlay tevi-ov5640 | Yes u-boot=> setenv dtoverlay tevi-ov5640 |
| TEVI-AR series | Yes u-boot=> setenv dtoverlay tevi-ap1302 | Yes u-boot=> setenv dtoverlay tevi-ap1302 | Yes u-boot=> setenv dtoverlay tevi-ap1302 | Yes u-boot=> setenv dtoverlay tevi-ap1302 | Yes u-boot=> setenv dtoverlay tevi-ap1302 |
| Vizionlink with TEVI-OV5640 | NA | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ov5640 | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ov5640 | NA | NA |
| Vizionlink with TEVI-AR series | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ap1302 | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ap1302 | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ap1302 | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ap1302 | Yes u-boot=> setenv dtoverlay vizionlink-tevi-ap1302 |
| TEVS-AR series | Yes u-boot=> setenv dtoverlay tevs | Yes (new) u-boot=> setenv dtoverlay tevs | NA | Yes (new) u-boot=> setenv dtoverlay tevs | NA |
| Vizionlink with TEVS | Yes u-boot=> setenv dtoverlay vls | Yes (new) u-boot=> setenv dtoverlay vls | NA | Yes (new) u-boot=> setenv dtoverlay vls | NA |
Software Specifications
| tn-android-13.0.0_1.2.0_8m-next |
|---|
| U-boot version (2024.05) |
| Google Kernel version (5.15.71) |
| AOSP (android-13.0.0) |
| Features | |
|---|---|
| Framework | 1. NEW KOTLIN based gpiod demo app 2. GPIOD JNI library for Kotlin/Java App |
| Security | 1. Fully SELinux enabled 2. Kernel Control Flow Integrity (kCFI) 3. File-Based Encryption (FBE) |
| System | 1. A/B partitions 2. System Updater (New OTA) 3. Factory reset default 4. Device Tree Overlay using AVB 3.0 |
| Wireless | 1. WiFi STA/AP mode 2. WiFi Direct 3. Bluetooth classic 4. Bluetooth LE |
| Vision | VIZIONLINK camera support - AR series |
| Nerual Network | 1. TensorFlow-Lite (CPU, NPU) 2. OpenCV (CPU) |
| Video support format | MP4, AVI, MKV, WEBM, 3gp |
| Audio support format | WAV, MP3, AAC (EAC3 need install plug-in apk) |
Latest Update log:
tn-android-13.0.0_1.2.0_8m-next 2024/05/15
- Add Vizion TEVS and VLS support
- Add NXP IW416 wifi module driver
- Fix hotsopt (AP mode) issue
- Fix CFI issue on wifi
2023/08/15
- Fix LVDS brightness control
- Fix EDM-G-IMX8M-PLUS phone jack output issue
- Fix EDM-G-IMX8M-MINI TEVI-AR serials camera issue
- BT work
- OTA ready
2023/07/21
- First release
Known issue
Limitation
- EDM-G-IMX8M-PLUS
- NFC not supported
- HDMI brightness control not supported
- HDMI audio output not supported
- EDM-G-IMX8M-MINI
- NFC not supported
- VIZIONLINK-TEVI-AR series screen will appear upside down
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.
| Product | Set |
|---|---|
| AXON-IMX8M-PLUS | WIZARD axon-imx8mp_wizard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513 |
| EDM-G-IMX8M-PLUS | WANDBOARD edm-g-imx8mp_wandboard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513 WIZARD edm-g-imx8mp_wizard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513 |
| EDM-G-IMX8M-MINI | WANDBOARD edm-g-imx8mm_wandboard_android-13.0.0_1.2.0_QCA9377_lvds10_20240514 WIZARD edm-g-imx8mm_wizard_android-13.0.0_1.2.0_QCA9377_lvds10_20240514 |