Setup, Build, and Flashing for ARM64
Download The Source Code
Github way (Prepare repo command first is recommended)
Install repo first:
How to download repo manually:
$ curl http://commondatastorage.googleapis.com/git-repo-downloads/repo > repo
$ chmod a+x repo
$ sudo mv repo /usr/bin/repo
Download latest stable release (LTS branch):
Latest update (20201006):
- support ubuntu 20.04 host compile environment
- add PICO-WIZARD baseboard to PICO-IMX8M and PICO-IMX8MM SOM list (20200826)
- [EDM-IMX8M] enable g080uan01 and g101uan02 panels support (20200405)
- [PICO-IMX8MM] enable NFC support (20200330)
- [PICO-IMX8M] tweak GPU performance for 1GiB memory (20200225)
- support 44.1KHz sample rate on HDMI audio interface (20200224)
$ repo init -u https://github.com/technexion-android/manifest -b tn-p9.0.0_2.0.1_8m-ga
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Donload earlier release: TN2.0 (20191216):
Changelog:
- GPU performance improvement
- Add LIBGPIOD JNI app
- Add openssh/ethtool libraries
$ repo init -u https://github.com/technexion-android/manifest -b tn-p9.0.0_2.0.1_8m-ga_tn2.0
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Download earlier release: TN1.0 (20191020):
$ repo init -u https://github.com/technexion-android/manifest -b tn-p9.0.0_2.0.1_8m-ga_tn1.0
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Compiling Environment Setup
There are two different methods you can use to set up the build environment. One is to install the required packages onto your host filesystem.
Another is to use a docker container, where the installation of the required packages is automated for you.
General Packages Installation ( Ubuntu 16.04 or above)
$ sudo apt-get install uuid uuid-dev zlib1g-dev liblz-dev liblzo2-2 liblzo2-dev lzop \
git-core curl u-boot-tools mtd-utils android-tools-fsutils device-tree-compiler gdisk \
gnupg flex bison gperf build-essential zip curl zlib1g-dev gcc-multilib g++-multilib \
libc6-dev-i386 lib32ncurses5-dev x11proto-core-dev libx11-dev lib32z-dev libgl1-mesa-dev \
libxml2-utils xsltproc unzip sshpass ssh-askpass zip xz-utils kpartx vim screen sudo wget \
bc locales openjdk-8-jdk rsync docker.io python3 kmod cgpt bsdmainutils lzip hdparm
Or adapt Docker Ubuntu 16.04 Container based compile environment (Optional)
$ cd cookers
$ docker build -t build_droid9 .
$ sudo docker run --privileged=true --name mx8_build -v /home/<user name>/<source folder>:/home/mnt -t -i build_droid9 bash
(first time)
$ sudo docker ps -a
$ sudo docker start <your container id>
$ sudo docker exec -it mx8_build bash
(after first time)
Starting Compile the Source Code
-
Source the compile relative commands:
For PICO-IMX8M + PICO-PI-IMX8M HDMI (1080p)
$ source cookers/env.bash.imx8.pico-imx8m.pi.hdmi
For PICO-IMX8M + PICO-PI-IMX8M 5-inch LCD (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.pico-imx8m.pi.mipi-dsi_ili9881c
For PICO-IMX8M + PICO-PI-IMX8M HDMI with Voice-HAT
$ source cookers/env.bash.imx8.pico-imx8m.pi.hdmi-voicehat
For PICO-IMX8M-Mini + PICO-PI-IMX8M 5-inch LCD (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.pico-imx8m-mini.pi.mipi-dsi_ili9881c
For PICO-IMX8M-Mini + PICO-PI-IMX8M 5-inch LCD with Voice-HAT (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.pico-imx8m-mini.pi.mipi-dsi_ili9881c-voicehat
For FLEX-IMX8M-Mini + PICO-PI-IMX8M 5-inch LCD (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.flex-imx8m-mini.pi.mipi-dsi_ili9881c
For FLEX-IMX8M-Mini + PICO-PI-IMX8M 5-inch LCD with Voice-HAT (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.flex-imx8m-mini.pi.mipi-dsi_ili9881c-voicehat
For EDM-IMX8M + EDM-WIZARD HDMI (1080p)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.hdmi
For EDM-IMX8M + EDM-WIZARD HDMI with wm8960 audio codec (1080p)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.hdmi-wm8960
For EDM-IMX8M + EDM-WIZARD HDMI with Voice-HAT (1080p)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.hdmi-voicehat
For EDM-IMX8M + EDM-WIZARD 5-inch LCD (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.mipi-dsi_ili9881c
For EDM-IMX8M + EDM-WIZARD 5-inch LCD with Voice-HAT (ili9881c 720p via MIPI-DSI interface)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.mipi-dsi_ili9881c-voicehat
For EDM-IMX8M + EDM-WIZARD Dual HDMI (1080p for primary screen and 720p for secondary screen)
$ source cookers/env.bash.imx8.edm-imx8m.wizard.dual-hdmi
For PICO-IMX8M-Mini + PICO-WIZARD 5-inch LCD (ili9881c 720p via MIPI-DSI interface) (LTS branch only)
$ source cookers/env.bash.imx8.pico-imx8m-mini.wizard.mipi-dsi_ili9881c
For PICO-IMX8M-Mini + PICO-WIZARD 10-inch LCD (g101uan02 1920x1200 via MIPI-DSI interface) (LTS branch only)
$ source cookers/env.bash.imx8.pico-imx8m-mini.wizard.mipi-dsi_g101uan02
For PICO-IMX8M + PICO-WIZARD HDMI (1080p) (LTS branch only)
$ source cookers/env.bash.imx8.pico-imx8m.wizard.hdmi
-
Get the NXP restricted extra packages (recommended):
$ merge_restricted_extras
(sometimes could be stocking on the waiting github response, please try again) -
For a full clean build:
$ cook -j<N> (N is up to cors numbers on your host PC) -
For an incremental build:
$ heat -j<N> (N is up to cors numbers on your host PC) -
For clean the all build files:
$ throw -
To Configuration in Linux Kernel part:
$ cd vendor/nxp-opensource/kernel_imx/
$ recipe (or make menuconfig)
Flashing The Output Images
Output relative image files of path:
$ ls <source>/out/target/product/<target board>/ (pico-imx8m or others)
Download official uuu tool first:
Then install uuu to different environment:
Quick way for flashing to board (use uuu tool):
$ uuu_flashcard x (x is up to your eMMC size, 8GB: x=7, 16GB: x=13, 32GB: x=28)
Standard way using uuu based script:
Issue command to generate a mass production folder:
$ gen_mp_images
then issue uuu command to flash the images to eMMC
$ cd <source>/auto_test/
$ Ubuntu host: sudo ./uuu_imx_android_flash.sh -c <partition table size> -f <cpu type> -e -D .
$ Windows host: uuu_imx_android_flash.bat -c <partition table size> -f <cpu type> -e -D .
(cpu type is imx8mq, imx8mm, etc.)
(partition table size is up to the eMMC size of target board: 8GB: x=7, 16GB: x=13, 32GB: x=28)
About Technexion uuu Detail:
Firstly, the user should change the boot mode to serial download mode and connect a OTG cable from board to host PC. Then, running the uuu commands as above post. In the end, change back the boot mode to eMMC boot mode, that's it.
Enabling WiFi/BT function
Prepare WiFi/BT firmware:
This SDK is supporting Qualcomm(QCA) WLAN module - QCA9377 as default configuration, Because of the license restriction, please contact TechNexion FAE or Sales to get licensed firmware files, default is disabled.
Contact Window: sales@technexion.com
After getting the firmware binary: .. Decompress the tarball and put all the firmware files into
<source folder>/device/fsl/pico_8m/wifi-firmware/
Then take the QCA9377 folder as target path such as:
<source folder>/device/fsl/pico_8m/wifi-firmware/QCA9377
Issue the command cook/heat again as previous Chapter "Compiling Environment Setup", WiFi/BT function will be working! Enjoy!