Skip to main content

OTA guide

Over-The-Air (OTA) user guide

Based on android 13 platform.

1. Build images

Ideally, compile all images, but at least ensure that the u-boot and kernel are compiled.
For partial build, please refer here

2. Build OTA update package

2.1 Build target files

Generate partition target files with following command:

make  target-files-package -j4

You can find the target files in the following path:

out/target/product/$product/obj/PACKAGING/target_files_intermediates/$<product>-target_files-**

It also generate target files package.

out/target/product/$product/obj/PACKAGING/target_files_intermediates/$<product>-target_files-**.zip

2.2 Build full update package

Based on target files to pack full OTA package with following command:

make otapackage -j4

You can find the full OTA package in the following path:

out/target/product/$product/$product-ota-**.zip

$product-ota-**.zip includes payload.bin and payload_properties.txt, which used for full OTA update.

Rename as full-ota.zip

2.3 Build incremental update package

Generate diff package between old and new full package.

  1. rename old target files package as OLD-target-file.zip.
  2. update your code and re-generate new target files package by Section 2.1 command.
  3. rename new target files package as NEW-target-file.zip
  4. generate incremental package by ota_from_target_files tool with following command
    out/host/linux-x86/bin/ota_from_target_files -i $OLD-target-file.zip $NEW-target-file.zip incremental-ota.zip
    incremental-ota.zip is the output file as incremental package. It also contains payload.bin and payload_properties.txt that used for incremental update.

3. Implement OTA update

Using update_engine_client tool

update_engine_client is a prebuilt tool that supports A/B system updates. It can support updates from a remote server or from internal storage on the device.

3.1 Update system from remote server

  1. copy full-ota.zip or incremental-ota.zip (generate on Section 2.2 and 2.3) to the HTTP server (for example, 192.168.1.1).

  2. unzip the package to get payload.bin and payload_properties.txt

  3. get contain of payload_properties.txt

    cat payload_properties.txt

    Example:

    FILE_HASH=5towPrI4BlB//hhmBldF6kfV71zG5FNV70NX0O1xqvs=
    FILE_SIZE=46961
    METADATA_HASH=MFQnSQkvFpRRCqP+heWUSOby0E2ie0Ou8v+Nc07oy44=
    METADATA_SIZE=43765
  4. In console mode, type following command

    update_engine_client --payload=http://192.168.1.1:10888/payload.bin --update --headers="FILE_HASH=5towPrI4BlB//hhmBldF6kfV71zG5FNV70NX0O1xqvs=
    FILE_SIZE=46961
    METADATA_HASH=MFQnSQkvFpRRCqP+heWUSOby0E2ie0Ou8v+Nc07oy44=
    METADATA_SIZE=43765"
    Notes:

    The content of the --headers parameter must be exactly the same as payload_properties.txt, without adding any spaces or return character.


3.2 Update system from board's storage

  1. unzip full-ota.zip or incremental-ota.zip to get payload.bin and payload_properties.txt files.

  2. push payload.bin into device storage

    adb push payload.bin /sdcard/
  3. get contain of payload_properties.txt

    cat payload_properties.txt

    Example:

    FILE_HASH=5towPrI4BlB//hhmBldF6kfV71zG5FNV70NX0O1xqvs=
    FILE_SIZE=46961
    METADATA_HASH=MFQnSQkvFpRRCqP+heWUSOby0E2ie0Ou8v+Nc07oy44=
    METADATA_SIZE=43765
  4. In console mode, type following command

    update_engine_client --payload=file:///sdcard/payload.bin --update --headers="FILE_HASH=5towPrI4BlB//hhmBldF6kfV71zG5FNV70NX0O1xqvs=
    FILE_SIZE=46961
    METADATA_HASH=MFQnSQkvFpRRCqP+heWUSOby0E2ie0Ou8v+Nc07oy44=
    METADATA_SIZE=43765"
    Notes:

    The content of the --headers parameter must be exactly the same as payload_properties.txt, without adding any spaces or return character.


4. Check OTA update

After run update_engine_client, system will update automatically in the background.
When it finishes, it show "Update successfully applied, waiting to reboot" in the logcat.
Example:

I update_engine: [INFO:postinstall_runner_action.cc(454)] Unmapped all partitions.
I update_engine: [INFO:postinstall_runner_action.cc(470)] All post-install commands succeeded
I update_engine: [INFO:action_processor.cc(116)] ActionProcessor: finished last action PostinstallRunnerAction with code ErrorCode::kSuccess
I update_engine: [INFO:update_attempter_android.cc(565)] Processing Done.
I update_engine: [INFO:update_attempter_android.cc(810)] Writing update complete marker.
I update_engine: [INFO:update_attempter_android.cc(580)] Update successfully applied, waiting to reboot.
I update_engine: Successfully unmapped snapshot product_a
I update_engine: Successfully unmapped snapshot system_a
I update_engine: Successfully unmapped snapshot vendor_dlkm_a
I update_engine: Successfully unmapped snapshot system_ext_a
I update_engine: Successfully unmapped snapshot vendor_a
I update_engine: [INFO:metrics_reporter_android.cc(159)] Current update attempt downloads 0 bytes data

And then device need to reboot to apply OTA update patches.

5. Trouble shooting

5.1 update_engine error

error log:

E update_engine: [ERROR:file_stream.cc(-1)] unknown(...): Domain=system, Code=EACCES, Message=Permission denied
E update_engine: [ERROR:file_fetcher.cc(87)] Couldn't open /sdcard/payload.bin


Solution:

setenforce 0

5.2 full ota package update fail

Please make sure the base version is the same between device ROM and package.

5.3 incremental ota package updata fail

Before implement incremental OTA update, please make sure previous OTA update had applied in your device.
You may need to run full OTA update at beginning.

5.4 timestamp issue

error log:

I update_engine: [INFO:delta_performer.cc(922)] Detected a 'full' payload.
E update_engine: [ERROR:delta_performer.cc(1046)] The current OS build timestamp (1726482761) is newer than the maximum timestamp in the manifest (1722397232)
E update_engine: [ERROR:download_action.cc(227)] Error ErrorCode::kPayloadTimestampError (51) in DeltaPerformer's Write method when processing the received payload -- Terminating processing


Solution:
The base timestamp is not the same between device and OTA package. The image in device and OTA package need to generate on the same build server.