Overview
This article provides a visual and technical overview of the schematics to help developers better understand the internal architecture and interfaces of our products.
TEVI Series is not recommended for new designs. Please consider TEVS Series. These sensors are much improved.
Camera Pin Defintion
| TEVI Series | TEVS Series |
|---|---|
![]() | ![]() |
Camera Adapters
15-pin connectors
| TEVI-RPI15 | TEVS-RPI15 |
|---|---|
![]() | ![]() |
IO Expander Pin definition (I2C Address: 0x21)
| No. | Pin Define | Description |
|---|---|---|
| 0 | Reserved | Reserved pin |
| 1 | Reserved | Reserved pin |
| 2 | STANDBY | Standby pin of TEVS Camera |
| 3 | Reserved | Reserved pin |
| 4 | CSI_FRAME_SYNC | Framesync Trigger pin of TEVS Camera |
| 5 | Reserved | Reserved pin |
| 6 | Reserved | Reserved pin |
| 7 | Reserved | Reserved pin |
22-pin connector

IO Expander Pin definition (I2C Address: 0x27)
| No. | Pin Define | Description |
|---|---|---|
| 0 | Reserved | Reserved pin |
| 1 | Reserved | Reserved pin |
| 2 | Reserved | Reserved pin |
| 3 | CSI_FRAME_SYNC | Framesync Trigger pin of TEVS Camera |
| 4 | Reserved | Reserved pin |
| 5 | Reserved | Reserved pin |
| 6 | STANDBY | Standby pin of TEVS Camera |
| 7 | Reserved | Reserved pin |
RPI Series adapter switches
The main purpose of this is to establish the precise supply voltage for the camera module. Kindly refer to the table below for configuring it based on the sensor's model.
Failure to configure it according to the sensor's model may potentially result in abnormalities within the camera module.

TEVS Series Power Up Sequence
Apply 3.3 V and 1.8 V first. After t1 enable 1.15 V. After t2 enable 2.8 V while keeping CSI_nRST asserted low. Pull CSI_nRST high after t3 once all rails and the reference clock are stable. The module then asserts System Ready after t4, indicating the host can begin I²C initialization and start MIPI streaming. Keep STANDBY at low level throughout startup.

TEVS Series Power Requirements
The following recommendations are for a power supply scheme suitable for use with any TEVS camera. Actual camera power consumption will vary depending on the specific sensor and usage scenario.
| Supply | Voltage | Maximum Current |
|---|---|---|
| 3V3D | 3.3V | 1.2A |
| 2V8A | 2.8V | 600mA |
| 1V8D | 1.8V | 600mA |
| 1V15D | 1.15V | 600mA |
For supply reference designs, please refer to schematics for any TechNexion SOM development kit including those for EDM, EDM-G, AXON, and PICO modules.
Need more Help?
If you have questions about the schematics or how to use them for your development work, feel free to reach out via:
- Contact Email: sales@technexion.com