Yocto 4.0 (Kirkstone) 2023Q1 Release Notes
Yocto 4.0 (Kirkstone) 2023Q1 Release Notes
Links for source repositories
| Branch | Commit ID | |
|---|---|---|
| U-boot | tn-imx_v2022.04_5.15.52_2.1.0-stable | 5d163adfa874ddfa25dac787eb2d38a8bd72a56b |
| Kernel | tn-imx_5.15.52_2.1.0-stable | d6c58d2ff21ecd73a6b263c515b5a0eb6eb2b343 |
| TN Yocto BSP | kirkstone_5.15.52-2.1.0-stable | 85035ec3a81d0fc704d3db9f4e9e0a4ca60750c6 |
Supported Platforms in this Release
ARM64 SOM
| Form factor | EDM-G | PICO | AXON | ||||||
| Product | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MQ | PICO-IMX8MM | AXON-IMX8MP | ||||
DRAM Variants | 1/2/4/8 GB | 1/2/4/8 GB | 1/2/4 GB | 1/2/4 GB | 2/4/8 GB | ||||
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | ||||
Baseboard | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | WIZARD | PI | WIZARD | PI | WIZARD |
Atheros/Realtek phy | Yes | Yes | Yes | Yes | Atheros only | Yes | Atheros only | Yes | Yes |
| MIPI Panel support | |||||||||
5 inch panel - ILI9881C | NA | Yes | NA | NA | Yes | Yes | Yes | Yes | Yes |
10.1 inch panel - g101uan02 | NA | Yes | NA | NA | Yes | NA | Yes | NA | Yes |
| LVDS panel support (Native LVDS or MIPI to LVDS) | |||||||||
10.1 inch panel - vl101-12880YL-C01 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes |
10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes |
15.6 inch panel - vl15613676 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes |
21.5 inch panel - vl215192108 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes |
| HDMI | |||||||||
Native HDMI | Yes | Yes | NA | NA | Yes | Yes | NA | NA | Yes |
MIPI to HDMI (via ADV7535) | NA | Yes | NA | NA | Yes | NA | Yes | NA | Yes |
Dual HDMI | NA | Yes | NA | NA | Yes | NA | NA | NA | Yes |
| Peripherals | |||||||||
NFC Reader - PN7150 - CLIX | NA | NA | NA | NA | Yes | Yes | Yes | Yes | NA |
NFC Reader - PN7150 - I2C | Yes | Yes | Yes | Yes | NA | NA | NA | NA | NA |
VoiceHAT | NA | NA | NA | NA | Yes | Yes | Yes | Yes | NA |
Vizionlink-HDMI (HDMI input/capture) | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | NA | NA | NA | NA | Yes (Single) |
TEVI-OV5640 | Yes | Yes | Yes CS1 only | Yes CS1 only | NA | NA | Yes | Yes (PICO-PI rev.D) | Yes |
TEVI-AR0144 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
TEVI-AR0234 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
TEVI-AR0521 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
TEVI-AR0522 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
TEVI-AR0821 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
TEVI-AR1335 | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
Vizionlink + | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes |
| Software support | |||||||||
FreeRTOS(MCUXpresso v2.10) | Yes | Yes | NA | NA | NA | NA | NA | NA | NA |
U-boot splash screen | NA | NA | NA | NA | Only HDMI | Only HDMI | NA | NA | NA |
ARM32 SOM
| Form factor | PICO | EDM | |||
| Product | PICO-IMX6 | PICO-IMX7D | PICO-IMX6UL PICO-IMX6ULL | EDM-IMX6 | WANDBOARD |
SOC variants | i.mx6Solo/DL/Quad (No QP) | i.mx7D | i.mx6UL 528MHz I.mx6ULL 900MHz | i.mx6Solo/DL/Quad (No QP) | i.mx6Solo/DL/Quad |
DRAM Variants | Solo: 512MB DL/Quad: 1GB | 512MB 1GB | 256MB 512MB | Solo: 512MB DL: 1GB Quad: 2GB | Solo: 512MB DL: 1GB Quad: 2GB |
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 |
Baseboard | Nymph | PI-GL | PI-FL | Fairy | WANDBOARD |
Atheros/Realtek phy | Atheros | Atheros | Atheros | Yes | Yes |
| LVDS Panel support | |||||
7 inch panel | Yes | NA | NA | Yes | NA |
| Parallel TTL panel support | |||||
5 inch panel | NA | Yes | Yes | NA | NA |
7 inch panel | Yes | Yes | Yes | NA | NA |
| Peripherals | |||||
VoiceHAT | NA | NA | NA | NA | NA |
TEVI-OV5640 | Yes | Yes | NA | Yes | Yes |
| Software support | |||||
FreeRTOS(MCUXpresso v2.9) | NA | NA | NA | NA | NA |
U-boot splash screen | Yes | Yes | Yes | Yes | Yes |
HMI
| Product | TEP0500-IMX7 TEP0700-IMX7 | TC-0700 TC-0710 | |||
| Type | HMI | HMI | |||
SOC variants | i.mx7D | i.mx6Solo/DL/Quad | |||
DRAM Variants | 512MB 1GB | Solo: 512MB DL: 1GB Quad: 2GB | |||
Wireless(Optional) | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 | |||
Atheros/Realtek phy | Yes | Yes | |||
| Software support | |||||
FreeRTOS(MCUXpresso v2.9) | NA | NA | |||
U-boot splash screen | Yes | Yes | |||
BOX PC
| Product | TEK-IMX8MP | ||||||||
| Type | BOX | ||||||||
SOC variants | i.mx8m Plus | ||||||||
DRAM Variants | 2/4/8 GB | ||||||||
Wireless(Optional) | QCA9377-5(PCIE) BT 5.0 | ||||||||
Realtek phy | Yes | ||||||||
Native HDMI | Yes | ||||||||
| Peripherals | |||||||||
Vizionlink-HDMI (HDMI input/capture) | Yes | ||||||||
TEVI-OV5640 | Yes | ||||||||
TEVI-AR0144 | Yes | ||||||||
TEVI-AR0234 | Yes | ||||||||
TEVI-AR0521 | Yes | ||||||||
TEVI-AR0821 | Yes | ||||||||
TEVI-AR1335 | Yes | ||||||||
| Software support | |||||||||
FreeRTOS(MCUXpresso v2.9) | NA | ||||||||
U-boot splash screen | NA | ||||||||
Camera Module
- i.mx8 supports the following camera modules
- TEVI-OV5640
- TEVI-AR0144
- TEVI-AR0234
- TEVI-AR0521/22
- TEVI-AR0821
- TEVI-AR0822
- TEVI-AR1335
- TEVI-AR CAM on NXP 8MPLUSLPD4-EVK board
- i.mx6/7 supports the following camera modules
To-Do
- U-boot splash screen for i.mx8:
- Because u-boot 2022.04 changes to use device model for display driver, we have to look for a new way to switch to different panels and add MIPI-DSI panel driver in u-boot.
- FreeRTOS:
- MCUExpress v2.11 will be the target version to be supported for cortex-M4/M7 core.
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
| HMI | |
|---|---|
| TEP-0500-IMX7 TEP-0700-IMX7 | tep1-imx7_yocto-4.0-qt6_lcd-800x600_20221221.zip |
| TC-0700 TC-0710 | tc0700_edm1-cf-imx6_yocto-4.0-qt6_qca9377_20230308.zip |
| BOX PC | |
|---|---|
| TEK-IMX8MP | tek3-imx8mp_yocto-4.0-qt6_hdmi_20221221.zip |