Yocto 6.0 (Wrynose) 2026Q3 Release Notes
Links for source repositories
| Branch | Commit ID | |
|---|---|---|
| U-boot | tn-imx_v2026.04_6.18.20_2.0.0-stable | 08ca9088e62d4f697bf70bad376eeea1a96c77b9 |
| Kernel | tn-imx_6.18.20_2.0.0-stable | 5dc71dbf171c458a958392ea9c6e63ffffa8eb5f |
| Yocto BSP | wrynose_6.18.20_2.0.0-stable | fd3f1ce5565fc73cc613af1f5b9101500ba54bb5 |
Supported Platforms in this Release
ARM64 SOM
| Form factor | EDM | EDM-G | PICO | AXON | |||||||||||
| Product | EDM-IMX95 | EDM-IMX93 | EDM-IMX91 | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MM | PICO-IMX93 | PICO-IMX91 | AXON-IMX8MP | AXON-IMX93 | AXON-IMX91 | ||||
| DRAM Variants | 4 GB | 8/16 GB | 2 GB | 1 GB | 1/2/4/6/8 GB | 1/2/4/8 GB | 1/2/4 GB | 2 GB | 2 GB | 2/4/8 GB | 2 GB | 2 GB | |||
| Wireless | IW416(SDIO) BT 5.2 | IW611(SDIO) BT 5.4 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | |||
| Baseboard | IMX95-EVM | EDM-WB | EDM-WB | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | WIZARD | PI | SK-PICO-CARRIER | SK-PICO-CARRIER | WIZARD | AXON-WB | AXON-WB | |
| Atheros/Realtek phy | Realtek | Realtek | Realtek | Yes | Yes | Yes | Yes | Yes | Yes | Realtek | Realtek | Yes | Realtek | Realtek | |
| MIPI Panel support | |||||||||||||||
| 5 inch panel - ILI9881C | NA | NA | NA | NA | Yes | NA | NA | Yes | Yes | NA | NA | Yes | NA | NA | |
| LVDS panel support (Native LVDS or MIPI to LVDS) | |||||||||||||||
| 10.1 inch panel - vl101-12880YL-C01 | NA | Yes | NA | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | NA | |
| 10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | NA | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | NA | |
| 15.6 inch panel - vl15613676 | NA | Yes | NA | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | NA | |
| 15.6 inch panel - vl156192108 | Yes | NA | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
| HDMI | |||||||||||||||
| Native HDMI | NA | NA | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | NA | NA | |
| MIPI to HDMI (via ADV7535) | Yes | NA | NA | NA | Yes | NA | NA | Yes | NA | Yes | NA | Yes | NA | NA | |
| Dual HDMI | NA | NA | NA | NA | Yes | NA | NA | NA | NA | NA | NA | Yes | NA | NA | |
| Parallel TTL panel support | |||||||||||||||
| 5/7 inch panel | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | Yes | NA | Yes | Yes | |
| 8 inch panel | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | Yes | NA | Yes | Yes | |
| Peripherals | |||||||||||||||
| Vizionlink-HDMI (HDMI input/capture) | NA | NA | NA | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | NA | NA | NA | NA | Yes (Single) | NA | NA | |
| TEVS-AR Camera | Yes | NA | NA | Yes | Yes | Yes | Yes | NA | Yes | NA | NA | Yes | NA | NA | |
| VLS3-AR Camera | NA | NA | NA | Yes | Yes | Yes | Yes | NA | NA | NA | NA | Yes | NA | NA | |
| VLS-GM2-AR Camera | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
| Software support | |||||||||||||||
| VizionSDK/VizionViewer | Yes | NA | NA | Yes | Yes | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | NA | |
| FreeRTOS(MCUXpresso v2.x) | NA | Yes | NA | Yes | Yes | NA | NA | NA | NA | Yes | Yes | NA | Yes | NA | |
| U-boot splash screen | NA | Parallel TTL panel | Parallel TTL panel | Yes (10" LVDS) | Yes (10" LVDS) | Yes (10" LVDS) | Yes (10" LVDS) | Yes (5" MIPI) | Yes (5" MIPI) | Parallel TTL panel | Parallel TTL panel | Yes (10" LVDS) | Parallel TTL panel | Parallel TTL panel | |
ARM32 SOM
| Form factor | PICO | EDM | ||||||||||
| Product | PICO-IMX6 | PICO-IMX7D | PICO-IMX6UL PICO-IMX6ULL | EDM-IMX6 | ||||||||
| SOC variants | i.mx6Solo/DL/Quad (No QP) | i.mx7D | i.mx6UL 528MHz i.mx6ULL 900MHz | i.mx6Solo/DL/Quad (No QP) | ||||||||
| DRAM Variants | Solo: 512MB DL/Quad: 1GB | 512MB 1GB 2GB | 256MB 512MB | Solo: 512MB DL: 1GB Quad: 2GB | ||||||||
| Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | ||||||||
| Baseboard | Nymph | PI-GL | PI-FL | Fairy | ||||||||
| LVDS Panel support | ||||||||||||
| 7 inch panel | Yes | NA | NA | Yes | ||||||||
| Parallel TTL panel support | ||||||||||||
| 5/7 inch panel | NA | Yes | Yes | NA | ||||||||
| Software support | ||||||||||||
| FreeRTOS(MCUXpresso v2.x) | NA | NA | NA | NA | ||||||||
| U-boot splash screen | Yes | Yes | Yes | Yes | ||||||||
HMI
| Product | TEP0500-IMX7 TEP0700-IMX7 | TC-0700 TC-0710 | TC-1010 |
| SOC variants | i.mx7D | i.mx6Solo/DL/Quad | i.mx6Solo/DL/Quad |
| DRAM Variants | 512MB 1GB | Solo: 512MB DL: 1GB Quad: 2GB | Solo: 512MB DL: 1GB Quad: 2GB |
| Wireless(Optional) | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 |
| Software support | |||
| FreeRTOS(MCUXpresso v2.x) | NA | NA | NA |
| U-boot splash screen | Yes | Yes | Yes |
VizionSDK
- VizionSDK v26.7.2
- VizionViewer v26.7.2
- vizion-ctl v26.7.2
- pyVizionSDK
- pyvizion-ctl
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
| HMI | |
|---|---|
| TEP0500-IMX7 TEP0700-IMX7 | tep1-imx7_yocto-6.0-qt6_lcd-800x600_20260722.zip |
| TC0700 | tc0700_edm1-cf-imx6_yocto-6.0-qt6_qca9377_20260722.zip |
| TC1010 | tc1010_edm1-cf-imx6_yocto-6.0-qt6_qca9377_20260722.zip |
| EVK | |
|---|---|
| IMX8MP-LPDDR4-EVK | imx8mp-lpddr4-evk_yocto-6.0-qt6_20260828.zip |
| IMX8MP-DDR4-EVK | imx8mp-ddr4-evk_yocto-6.0-qt6_20260828.zip |
| IMX93-11X11-LPDDR4X-EVK | imx93-11x11-lpddr4x-evk_yocto-6.0-qt6_20260903.zip |
| IMX93-11X11-LPDDR4X-FRDM | imx93-11x11-lpddr4x-frdm_yocto-6.0-qt6_20260907.zip |
| IMX95-19X19-LPDDR5-EVK | imx95-19x19-lpddr5-evk_yocto-6.0-qt6_20260722.zip |