Ubuntu 22.04 (Jammy Jellyfish) Xfce 2023Q4 Release Notes
Ubuntu 22.04 LTS Release Notes
Supported Platforms in this Release
System-On-Module | Baseboard | DISPLAY | Accessories |
---|---|---|---|
PICO-IMX6 | PI NYMPH | 1. HDMI 2. VL050-8048NT 800x480 5" LCD | |
PICO-IMX7 | PI NYMPH | 1. VL050-8048NT 800x480 5" LCD 2. VGA | |
PICO-IMX6ULL | PI | 1. VL050-8048NT 800x480 5" LCD | |
EDM-IMX6 | FAIRY | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
Software Specifications
master branch |
---|
U-boot version (2021.04) |
Kernel version (5.10.72) |
Ubuntu (Jammy Jellyfish 22.04 LTS ) |
32-bit Platform Features | |
---|---|
Graphic Framework | 1. XFCE4 Desktop with GPU accelelation v4.16 2. X-Server v1.20.8 3. gstreamer1.0 v1.20.1 4. VPU libraries v6.4.3 5. openGL with GPU accelelation v6.4.3 |
Security | 1. Common Vulnerabilities and Exposures (CVE) fixes using Ubuntu package management 2. sudo security alerts |
System | 1. apt-get package manager 2. Swap parition implementation using zram |
Wireless | 1.NetworkManager GUI for WiFi STA/AP/Concurrent mode 2. Blueman GUI for Bluetooth classic 3. NetworkManager GUI for LTE/5GNR card |
Video support format | MP4, AVI, MKV, WEBM |
Audio support format | WAV, MP3, AAC |
Latest Update log
2022/05/05: Release v22.04-lts-01
2023/10/18
- Upgrade kernel to 5.15.71
- Add firefox and chromium
Prebuilt Images Available for Download
Prebuilt images are avialable for download via TechNexion's server.
Product | Set |
---|---|
PICO-IMX6 | NYMPH HDMI runtime image |
PICO-IMX6ULL | PI VL050-8048NT 800x480 5" LCD runtime image |
PICO-IMX7 | PI VL050-8048NT 800x480 5" LCD runtime image |
EDM-IMX6 | FAIRY HDMI runtime image |