Ubuntu 22.04 (Jammy Jellyfish) Gnome 2023Q2 Release Notes
Ubuntu 22.04 LTS Gnome Desktop 2023Q2 Release Notes
Software Specifications
master branch |
---|
U-boot version (2022.04) |
Kernel version (5.15.71) |
Ubuntu (Jammy Jellyfish 22.04.1 LTS ) |
64-bit Platform | Features |
---|---|
Graphic Framework | 1. Gnome-Wayland Desktop with GPU accelelation v9.0 2. Wayland compositor v1.20.0 3. gstreamer1.0 v1.20.1 4. VPU libraries v6.4.3 5. OpenGL with GPU accelelation v6.4.3 |
Security | 1. Common Vulnerabilities and Exposures (CVE) fixes using Ubuntu package management 2. sudo security alerts |
System | 1. apt-get package manager 2. Swap parition implementation using zram 3. Device Tree Overlay |
Wireless | 1. WiFi STA/AP/Concurrent mode 2. WiFi Direct 3. Bluetooth classic 4. Bluetooth LE 5. ModemManager 1.20.0 for LTE/5GNR card |
Video support format | MP4, AVI, MKV, WEBM |
Audio support format | WAV, MP3, AAC |
Supported Platforms in this Release
- Please refer to the Supported Platforms in this Release of Yocto
Latest Update log
- 2023/04/21
- Update u-boot
- Update Linux kernel to 5.15.71
- Add VizionSDK and VizionVIewer
- Existing bug fixes
- Adjust the source structure of the wifi module in Yocto
Known Issue
Prebuilt Images Available for Download
Prebuilt images are avialable for download via TechNexion's server.