Debian 13 (trixie) 2026Q2 Release Notes
Debian 13 (flexbuild v25.12) 2026Q2 Release Notes
Links for source repositories
| Branch | Commit ID | |
|---|---|---|
| U-boot | tn-imx_v2025.04_6.12.49_2.2.0-next | 39ab0ae1166fcbf4bad4fdc217565e205de3c641 |
| Kernel | tn-imx_6.12.49_2.2.0-next | fedb86ab3737f1a4590aab60927c68c71a402ad8 |
| TN flexbuild BSP | tn_v25.12_6.12.49_2.2.0_next | 20ec59ff89d303a1deae74a1ef3293a9dd0f7592 |
tag name: tn_debian-13_v2512_20260430
Supported Platforms in this Release
ARM64 SOM
| Form factor | EDM | EDM-G | PICO | AXON | |||||||||||
| Product | EDM-IMX95 | EDM-IMX93 | EDM-IMX91 | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MM | PICO-IMX93 | PICO-IMX91 | AXON-IMX8MP | AXON-IMX93 | AXON-IMX91 | ||||
| DRAM Variants | 4 GB | 8/16 GB | 2 GB | 1 GB | 1/2/4/6/8 GB | 1/2/4/8 GB | 1/2/4 GB | 2 GB | 2 GB | 2/4/8 GB | 2 GB | 2 GB | |||
| Wireless | IW416(SDIO) BT 5.2 | IW611(SDIO) BT 5.4 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | |||
| Baseboard | IMX95-EVM | EDM-WB | EDM-WB | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | WIZARD | PI | SK-PICO-CARRIER | SK-PICO-CARRIER | WIZARD | AXON-WB | AXON-WB | |
| MIPI Panel support | |||||||||||||||
| 5 inch panel - ILI9881C | NA | NA | NA | NA | Yes | NA | NA | Yes | Yes | NA | NA | Yes | NA | NA | |
| LVDS panel support (Native LVDS or MIPI to LVDS) | |||||||||||||||
| 10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | NA | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | NA | |
| 15.6 inch panel - vl15613676 | NA | Yes | NA | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | NA | |
| 15.6 inch panel - vl156192108 | Yes | NA | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
| HDMI | |||||||||||||||
| Native HDMI | NA | NA | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | NA | NA | |
| MIPI to HDMI (via ADV7535) | Yes | NA | NA | NA | Yes | NA | NA | Yes | NA | Yes | NA | Yes | NA | NA | |
| Dual HDMI | NA | NA | NA | NA | Yes | NA | NA | NA | NA | NA | NA | Yes | NA | NA | |
| Parallel TTL panel support | |||||||||||||||
| 5/7 inch panel | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | Yes | NA | Yes | Yes | |
| 8 inch panel | NA | Yes | Yes | NA | NA | NA | NA | NA | NA | Yes | Yes | NA | Yes | Yes | |
| Peripherals | |||||||||||||||
| Vizionlink-HDMI (HDMI input/capture) | NA | NA | NA | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | NA | NA | NA | NA | Yes (Single) | NA | NA | |
| TEVS-AR Camera | Yes | Yes | NA | Yes | Yes | Yes | Yes | NA | Yes | NA | NA | Yes | Yes | NA | |
| VLS3-AR Camera | NA | Yes | NA | Yes | Yes | Yes | Yes | NA | NA | NA | NA | Yes | Yes | NA | |
| VLS-GM2-AR Camera | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
| Software support | |||||||||||||||
| VizionSDK/VizionViewer | Yes | Yes | NA | Yes | Yes | Yes | Yes | Yes | Yes | Yes | NA | Yes | Yes | NA | |
| U-boot splash screen | Yes | Parallel TTL panel | Parallel TTL panel | Yes (10" LVDS) | Yes (10" LVDS) | Yes (10" LVDS) | Yes (10" LVDS) | Yes (5" MIPI) | Yes (5" MIPI) | Parallel TTL panel | Parallel TTL panel | Yes (10" LVDS) | Parallel TTL panel | Parallel TTL panel | |
Camera Module
Supports TEVS-AR and VLS3-AR series camera modules
- i.mx95 additional supports the following camera modules
- TechNexion VLS-GM2-AR series
- On i.mx93/i.mx95, please refer route config user guide to enable camera on VizionViewer.
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
Troubleshooting
1. Can't open Settings APP
On IMX8MM prodcuts, please use software rendering to launch Settings application.
Open Terminal app, and type:
GSK_RENDERER=cairo gnome-control-center
Or save renderer environment for all applications as default.
su
echo "GSK_RENDERER=cairo" >> /etc/environment
Take effect after reboot.
2. No sound output to Headphone
On EDM-G-IMX8MM, restore ALSA config manually.
sudo alsactl -U restore
3. Can't find cameras on IMX93/IMX95
Check dtoverlay in uboot env correctly.
For example : AXON-IMX93 with TEVS-AR camera on CSI1 connector, dtoverlay should be include tevs
u-boot=> env print dtoverlay
dtoverlay=lvds-vl10112880 tevs
Open VizionViewer app, load route config yaml. Please refer route config user guide.
