Release Notes 2025Q4
Android 15 2025Q4 Release Notes
Links for source repositories
AOSP (android-15.0.0) + U-boot (2025.04) + Kernel (6.12.23)
Tag: tn-android-15-2025Q4
| Branch | Version | CoimmitID | |
|---|---|---|---|
| Device | tn-android-15.0.0_2.0.0 | 15.0.0_r32 | e77276632ef3f9b912d4c1c65edd7c028dda6ab9 |
| U-boot | tn-android-15_2.0.0_2025.04 | 2025.04 | 99fae873bb4b65d7cb40da9a2da115fcdd787ea9 |
| Kernel | tn-android-15_2.0.0_6.12.23 | 6.12.23 | b4c9de448e880fdd50b08f10ea2cd5fac8c18dc1 |
Supported Platforms in this Release
SOM
| SOM | AXON-IMX8MP | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MM | |||
| Baseband | AXON-WIZARD | EDM-G-WB | EDB-G-WIZARD | EDM-G-WB | EDB-G-WIZARD | PICO-PI | PICO-WIZARD |
| Wifi driver | QCA9377-3 | QCA9377-3 IW416/IW612 | QCA9377-3 IW416/IW612 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 | QCA9377-3 |
| Panel support | |||||||
| HDMI | Yes | Yes | Yes | NA | NA | NA | NA |
| MIPI to HDMI | NA | NA | NA | NA | NA | NA | Yes |
| MIPI panel 5 inch | NA | NA | NA | NA | NA | Yes | Yes |
| LVDS 10.1 inch | Yes | Yes | Yes | Yes | Yes | NA | NA |
| LVDS 15.6 inch - vl15613676 | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | NA | NA |
| LVDS 15.6 inch - vl156192108 | NA | Yes ▶ | Yes ▶ | NA | NA | NA | NA |
| VIZIONPANEL with 10.1 inch panel | Yes | NA | Yes | NA | NA | NA | NA |
| Camera | |||||||
| TEVS-AR Camera | Yes | Yes | Yes | NA | NA | NA | NA |
| VLS3-AR Camera | Yes ▶ | Yes ▶ | Yes ▶ | NA | NA | NA | NA |
Device Tree Overlay Configuration
Technexion implement a device-tree overlay method using AVB 3.0.
For panel and camera detection, manual setup via the U-Boot prompt is required as indicated by 'Yes' in the support table, along with the corresponding U-Boot commands. Get U-Boot commands with expanding toggle symbol ▶. Proceed to boot into the U-Boot prompt and execute these commands.
Certain peripherals feature auto-detection, denoted solely by 'Yes' in the support table. No manual U-Boot intervention is necessary for these devices.
Example
- Using Vizionlink with TEVS-AR (VLS3-AR) camera on edm-g-imx8mp, please type command in u-boot:
u-boot=> setenv dtoverlay vls
- Using TEVS-AR camera on edm-g-imx8mp, no need to set
dtoverlayenv in u-boot.
Wifi/BT module
-
i.mx8 supports QCA9377/IW416/IW612 module
Camera module
-
i.mx8 only supports TEVS-AR series camera modules
Latest Update log
tn-android-15.0.0_2.0.0
2025/11/6
- AXON-IMX8MP/EDM-G-IMX8MP/EDM-G-IMX8MM/PICO-IMX8MM the first release
- Add IW612 support
Known issue
- When get permission denied issue, please try "setenforce 0".
- TEVS-AR and VLS3-AR camera can't be opened on EDM-G-IMX8MM/PICO-IMX8MM.
- LVDS display can't wake up from suspend on EDM-G-IMX8MM.
Limitation
- Please contact us for low memory (1GB DRAM) sku requirement.
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
- Higher thermal and power consumption on kernel 6.12.
- Supports up to 1080p resolution on Camera CSI1 bus.
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.