Release Notes
Android Oreo (8.0) 2018-GA Release Notes
Supported Platforms in this Release
ARM64 Platforms
| System-On-Module | Baseboard | Display |
|---|---|---|
| PICO-IMX8M | PI-8M | 1. HDMI 2. ILI9881C 1280x720 5" MIPI LCD 3. Dual: HDMI & hj070na 1024x600 7" LVDS panel |
ARM32 Platforms
| System-On-Module | Baseboard | Display |
|---|---|---|
| PICO-IMX6 | PI DWARF HOBBIT NYMPH | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
| PICO-IMX7 | PI DWARF HOBBIT NYMPH | 1. VL050-8048NT 800x480 5" LCD 2. VGA |
| EDM-IMX6 | FAIRY | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
| EDM-IMX6-SD | WANDBOARD | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
| Human-Machine-Interface | Display |
|---|---|
| TC0700 | 1024x600 7" LVDS panel |
| TC1010 | 1280x800 10" LVDS panel |
| TEP1-IMX7 | 800x480 5" LCD |
Software Specifications
| tn-o8.1.0_1.3.0_8m-ga (ARM64) |
|---|
| U-boot version (2017.03) |
| Kernel version (4.9.78) |
| AOSP (android-8.1.0_r14) |
| tn-o8.0.0_1.0.0-ga (ARM32) |
|---|
| U-boot version (2017.03) |
| Kernel version (4.9.17) |
| AOSP (android-8.0.0_r25) |
Latest Update log
2020/02/10: tn-o8.0.0_1.0.0-ga (ARM32)
Add new PICO-IMX7 revision with silicon REV1.3 support, note that this update only for github source code, prebuilt image still support old PICO-IMX7 only.
Prebuilt Images Available for Download
Prebuilt images are avialable for download via TechNexion's server.
| Product | Set |
|---|---|
| PICO-IMX8M | PI-8M HDMI runtime image PI-8M ILI9881C 1280x720 5" MIPI LCD runtime image |
| PICO-IMX6 | PI VL050-8048NT 800x480 5" LCD runtime image DWARF HDMI installer image HOBBIT VL050-8048NT 800x480 5" LCD installer image NYMPH HDMI installer image |
| PICO-IMX7 | PI VL050-8048NT 800x480 5" LCD runtime image |
| TC0700 (i.MX6) | LVDS panel installer image |
info
Release notes updated to fix links to PICO-IMX6-NYMPH and PICO-PI-IMX7 demo images. These has been moved to the archived directory on the download server.