Release Notes 2025Q1
Android 14 2025 Release Notes
Links for source repositories
AOSP (android-14.0.0) + U-boot (2024.04) + Kernel (6.6.36) Tag: tn-android-14-2025Q1
| Branch | Version | CoimmitID | |
|---|---|---|---|
| Device | tn-android-14.0.0_2.2.0 | 14.0.0_r55 | f3a0d3d41cc126aa1ec002de3734db10d038a31b |
| U-boot | tn-android-14_2.2.0_2024.04 | 2024.04 | d386db156a973e4b6a5030bc7bbf0f21b7d1e06d |
| Kernel | tn-android-14_2.2.0_6.6.36 | 6.6.36 | 1ac33dd46e8298f75b958190e44f71e7836a7ced |
Supported Platforms in this Release
SOM
| SOM | EDM-G-IMX8MP | ||||||
| Baseband | EDM-G-WB | EDB-G-WIZARD | |||||
| Wireless | QCA9377-3 / IW416 BT 5.0 | ||||||
| Panel support | |||||||
| HDMI | Yes | Yes | |||||
| MIPI to HDMI | NA | NA | |||||
| MIPI panel 5 inch | NA | NA | |||||
| LVDS 10.1 inch | Yes | Yes | |||||
| LVDS 15.6 inch | Yes | Yes | |||||
| LVDS 21.5 inch | Yes | Yes | |||||
| Viizionpanel with 10.1 inch panel | NA | NA | |||||
| Viizionpanel with 15.0 inch panel | NA | NA | |||||
| Viizionpanel with 15.6 inch panel | NA | NA | |||||
| Camera | |||||||
| TEVS-AR Camera | Yes | Yes | |||||
| VLS3-AR Camera | Yes ▶ | Yes ▶ | |||||
Device Tree Overlay Configuration
Technexion implement a device-tree overlay method using AVB 3.0.
For panel and camera detection, manual setup via the U-Boot prompt is required as indicated by 'Yes' in the support table, along with the corresponding U-Boot commands. Get U-Boot commands with expanding toggle symbol ▶. Proceed to boot into the U-Boot prompt and execute these commands.
Certain peripherals feature auto-detection, denoted solely by 'Yes' in the support table. No manual U-Boot intervention is necessary for these devices.
Example
- Using Vizionlink with TEVS-AR (VLS3-AR) camera on edm-g-imx8mp, please type command in u-boot:
u-boot=> setenv dtoverlay vls
- Using TEVS-AR camera on edm-g-imx8mp, no need to set
dtoverlayenv in u-boot.
Wifi/BT module
-
i.mx8 supports QCA9377/IW416 module
Camera module
-
i.mx8 only supports TEVS-AR series camera modules
Latest Update log
tn-android-14.0.0_2.2.0
2025/1/15
- edm-g-imx8mp the first release
Known issue
- When get permission denied issue, please try "setenforce 0".
Limitation
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.
| SOM | Set |
|---|---|
| EDM-G-IMX8MP | WB edm-g-imx8mp_edm-g-wb_android-14.0_qca9377_hdmi-1920x1080_20250113.zip WIZARD edm-g-imx8mp_edm-g-wizard_android-14.0_qca9377_hdmi-1920x1080_20250113.zip |