Release Notes
Android 12 2022 Release Notes
Supported Platforms in this Release
| System-On-Module | Baseboard | DISPLAY | Accessories |
|---|---|---|---|
| EDM-G-IMX8M-PLUS | 1. EDM-G-WB 2.EDM-G-WIZARD | 1. HDMI 2. Vl10112880 1280x800 10" LVDS panel 3. Vl215192108 1920x1080 21" LVDS panel | 1. TEVI-OV5640 Camera 2. TEVI-AR0144 Camera 3. TEVI-AR0521 Camera 4. TEVI-AR0234 Camera 5. VIZIONLINK with AR series |
Software Specifications
| tn-android-12.0.0_1.0.0_8m-next |
|---|
| U-boot version (2021.04) |
| Google Kernel version (5.10.72) |
| AOSP (android-12.0.0_r26) |
| Features | |
|---|---|
| Framework | 1. NEW KOTLIN based gpiod demo app 2. GPIOD JNI library for Kotlin/Java App |
| Security | 1. Fully SELinux enabled 2. Kernel Control Flow Integrity (kCFI) 3. File-Based Encryption (FBE) |
| System | 1. A/B partitions 2. System Updater (New OTA) 3. Factory reset default 4. Device Tree Overlay using AVB 3.0 |
| Wireless | 1. WiFi STA/AP mode 2. WiFi Direct 3. Bluetooth classic 4. Bluetooth LE |
| Vision | VIZIONLINK camera support - AR series |
| Nerual Network | 1. TensorFlow-Lite (CPU, NPU) 2. OpenCV (CPU) |
| Video support format | MP4, AVI, MKV, WEBM, 3gp |
| Audio support format | WAV, MP3, AAC (EAC3 need install plug-in apk) |
Latest Update log:
tn-android-12.0.0_1.0.0_8m-next
2022/06/7: First release
Known issue:
- remoteproc image from M-core not ready
- VIZIONLINK with TEVI-OV5640 not ready
Prebuilt Images Available for Download
Prebuilt images are available for download via TechNexion's server.
| Product | Set |
|---|---|
| EDM-G-IMX8M-PLUS | WANDBOARD UUU installer WIZARD UUU installer |