Release Notes
Android 11 2021 Release Notes
Supported Platforms in this Release
| System-On-Module | Baseboard | DISPLAY | Accessories |
|---|---|---|---|
| EDM-G-IMX8M-PLUS | WANDBOARD | 1. HDMI 2. Vl10112880 1280x800 10" LVDS panel 3. Vl215192108 1920x1080 21" LVDS panel | 1. NFC 2. TEVI-OV5640 Camera 3. TEVI-AR0521 Camera 4. TEVI-AR0144 Camera 5. TEVI-AR0234 Camera |
| EDM-G-IMX8M-MINI | WANDBOARD | 1. Vl10112880 1280x800 10" LVDS panel 2. Vl215192108 1920x1080 21" LVDS panel | 1. NFC 2. TEVI-OV5640 Camera |
| EDM-G-IMX8M-NANO | WANDBOARD | 1. Vl10112880 1280x800 10" LVDS panel 2. Vl215192108 1920x1080 21" LVDS panel | 1. TEVI-OV5640 Camera |
| PICO-IMX8M | PI-8M PICO-WIZARD | 1. HDMI 2. ILI9881C 1280x720 5" MIPI LCD 3. G101UAN02 10" MIPI LCD 4. MIPI-TO-HDMI | 1. TEVI-OV5640 Camera 2. OV5645 Camera |
| PICO-IMX8M-MINI | PI-8M PICO-WIZARD | 1. ILI9881C 1280x720 5" MIPI LCD 2. G101UAN02 10" MIPI LCD 3. MIPI-TO-HDMI | 1. TEVI-OV5640 Camera 2. OV5645 Camera |
Software Specifications
| tn-android-11.0.0_1.2.0_8m-next (LTS) |
|---|
| U-boot version (2020.04) |
| Kernel version (5.4.70) |
| AOSP (android-11.0.0_r36 for LTS branch) AOSP (android-11.0.0_r18 for TN2.0) |
| Features | |
|---|---|
| Framework | 1. LibGPIOD APP 2. UART APP 3. SOCKETCAN APP 4. DUAL Camera APP 5. OPENSSH utilities 6. CANBUS utilities |
| Security | 1. SELinux 2. Kernel Control Flow Integrity (kCFI) 3. File-Based Encryption (FBE) |
| System | 1. A/B partitions 2. System Updater (New OTA) 3. Factory reset default 4. Device Tree Overlay using AVB 3.0 |
| Wireless | 1. WiFi STA/AP mode 2. WiFi Direct 3. Bluetooth classic 4. Bluetooth LE 5. NFC 6. 5GNR/LTE mobile data connection (optional) |
| Nerual Network | 1. TensorFlow-Lite (CPU, NPU) 2. OpenCV (CPU) |
| Video support format | MP4, AVI, MKV, WEBM, 3gp |
| Audio support format | WAV, MP3, AAC (EAC3 need install plug-in apk) |
Latest Update log:
tn-android-11.0.0_1.2.0_8m-next
2022/1/25:
- Add EDM-G-IMX8M-NANO supporting
- Upgrade Chromium Webview to 96.0.4664.104
tn-android-11.0.0_1.2.0_8m-next
2021/10/15: Upgrade to AOSP 11 revision from r18 to r36 for latest security patches
tn-android-11.0.0_1.2.0_8m-ga-tn2.0
2021/10/14: Release TN2.0 base on '2021/10/06 - tn-android-11.0.0_1.2.0_8m-next' branch
tn-android-11.0.0_1.2.0_8m-next
2021/10/06:
- Fix overlay failed randomly issue
- Fix Bluetooth reset failed issue
- Optimized dtbo overlay tables
- EDM-G-IMX8MP Add TEVI-AR0521, TEVI-AR0144 and TEVI-AR0234 cameras support
- PICO-IMX8M, PICO-IMX8MM Add G101UAN02 panel, MIPI-TO-HDMI support
tn-android-11.0.0_1.2.0_8m-next
2021/06/22: Add 5GNR/LTE mobile connection supporting.
tn-android-11.0.0_1.2.0_8m-ga-tn1.0
2021/06/07: First TN1.0 release.
Prebuilt Images Available for Download
Prebuilt images are avialable for download via TechNexion's server.
| Product | Set |
|---|---|
| EDM-G-IMX8M-PLUS | WANDBOARD UUU installer WANDBOARD 5GNR demo UUU installer |
| EDM-G-IMX8M-MINI | WANDBOARD Vl10112880 10" LVDS panel - UUU installer |
| EDM-G-IMX8M-NANO | WANDBOARD Vl10112880 10" LVDS panel - UUU installer |
| PICO-IMX8M | PI-8M UUU installer PICO-WIZARD UUU installer |
| PICO-IMX8M-MINI | PI-8M ILI9881C 5" MIPI LCD - UUU installer PICO-WIZARD ILI9881C 5" MIPI LCD - UUU installer |