Skip to main content

NXP IMX93LPDDR4X-EVK board Camera Usage Guide

πŸš€ Introduction​

This article guides you how to get started using TechNexion camera modules on NXP IMX93LPDDR4X-EVK board.


πŸ“Έ Supported Camera Modules​

Camera SeriesProducts
TEVS
TEVS-AR0144
TEVS-AR0145
TEVS-AR0234
TEVS-AR0235
TEVS-AR0246
TEVS-AR0521
TEVS-AR0522
TEVS-AR0544
TEVS-AR0821
TEVS-AR0822
TEVS-AR0830
TEVS-AR1335
TEVS-AR2020
Camera Sensor Comparison

πŸ”§ Hardware Setup Instructions​

Connect the Adapter Board and Camera Cable​

To set up TechNexion camera, connect the adapter board and camera cable to the MIPI CSI port on the EVK board.













🧰 Camera Installation Instructions​

We provide some methods to install camera driver and device tree blobs. Depending on your needs, you can choose the most suitable method. If you are new to this, we recommend starting with Method 1. If you want to customized your Yocto project or Linux kernel, you can try Method 2 or Method 3. If you have a custom Linux kernel and device tree, you can try Method 4.


Method 1 - Using TechNexion Pre-built image​

Prepare Yocto demo image for testing TechNexion camera​

To test TechNexion TEVS Series cameras, you need a demo image that includes the required Device Tree Blobs (DTBs) and camera drivers.

Download and Select the Correct Image for Your EVK​

Prebuilt demo images can be available for download via TechNexion's server.

πŸ”— Download Prebuilt Image for IMX93LPDDR4X-EVK

Flashing the Image​

You can flash the image to an SD Card using the following methods:

Boot Mode

Make sure your EVK board is set to boot from SD card.
Refer to the official NXP guide πŸ”— Getting Started with the i.MX93 EVK

Use balenaEtcher to write the image to your SD card:

πŸ”—


Method 2 - Build Yocto image with TechNexion BSP​

TechNexion supports building a Yocto-based Linux image tailored for camera modules using the following kernel and branch.

If you are using prebuilt demo image, you can skip this section. Please refer to πŸ“Έ Camera Testing Instructions section for camera testing steps.

Supported Linux Kernel​

Linux Kernel VersionYocto Branch
6.12.49tn-imx_6.12.49_2.2.0-stable

Source and Build Instructions​

πŸ”— Fetch Yocto source
πŸ“– Build Yocto (Instructions for IMX93LPDDR4X-EVK)


Method 3 - Build Linux kernel with TechNexion source code​

Clone the Kernel Source​

Fetch and compile Linux kernel.

Build Enviroment
  • Host OS: Ubuntu 22.04
  • Toolchain: aarch64-linux-gnu-gcc-11

Install cross-compile & dependency tools.​

$ sudo apt update
$ sudo apt install -y gcc-aarch64-linux-gnu libncurses-dev libssl-dev bison flex git make

Clone the Kernel Source​

# For Kernel 6.12.49
$ git clone https://github.com/TechNexion/linux-tn-imx.git -b tn-imx_6.12.49_2.2.0-stable

Set cross-compile environment & the kernel config.​

$ export ARCH=arm64
$ export CROSS_COMPILE=/usr/bin/aarch64-linux-gnu-
$ cd linux-tn-imx
~/linux-tn-imx$ make imx_v8_defconfig

Compile the kernel & module driver.​

# compile kernel
~/linux-tn-imx$ make -j$(nproc)
# create kernel module folder
~/linux-tn-imx$ mkdir -p ./modules
# compile module driver
~/linux-tn-imx$ rm -rf ./modules/*
~/linux-tn-imx$ make INSTALL_MOD_PATH=./modules modules_install

Change kernel Image, DTB & modules.​

~/linux-tn-imx/$ cp arch/arm64/boot/Image  <mount_folder>/boot/Image
~/linux-tn-imx/$ cp arch/arm64/boot/dts/freescale/imx93-11x11-evk-tevs-rpi22.dtb <mount_folder>/boot/
~/linux-tn-imx/$ sudo cp -r ./modules/lib/modules/* <mount_folder>/root/lib/modules/

Method 4 - Build custom Linux kernel with camera driver​

  1. Download the camera driver and device tree blobs.

    $ git clone https://github.com/TechNexion-Vision/nxp_evk_camera.git -b tn-imx_6.12.49_2.2.0-stable
  2. Copy to your kernel source code.

    $ cd nxp_evk_camera/

    ~/nxp_evk_camera$ cp arch/arm64/boot/dts/freescale/imx93-11x11-evk-tevs-rpi22.dts <fetch_kernel_folder>/arch/arm64/boot/dts/freescale/
  3. Modify makefile to add driver.

    $ cd <fetch_kernel_folder>/driver/media/i2c/
    ~/<fetch_kernel_folder>/driver/media/i2c/$ vi Makefile

    Add this line in Makefile.

    obj-$(CONFIG_VIDEO_TEVS) += tevs/
  1. Modify Kconfig to add camera config.

    ~/<fetch_kernel_folder>/driver/media/i2c/$ vi Kconfig

    Add this part under "Camera sensor devices" menu in Kconfig.

    config VIDEO_TEVS
    tristate "TechNexion TEVS sensor support"
    depends on OF
    depends on GPIOLIB && I2C && VIDEO_V4L2_SUBDEV_API
    depends on MEDIA_CAMERA_SUPPORT
    select V4L2_FWNODE
    default y
    help
    This is a Video4Linux2 sensor driver for the TechNexion
    TEVS camera sensor with a MIPI CSI-2 interface.
Build Enviroment
  1. Modify makefile to add device tree.

    $ cd <fetch_kernel_folder>/arch/arm64/boot/dts/freescale/
    ~/<fatch_kernel_folder>/arch/arm64/boot/dts/freescale/$ vi Makefile

    Add this line in Makefile.

    dtb-$(CONFIG_ARCH_MXC) += imx93-11x11-evk-tevs-rpi22.dtb
  1. Compile the kernel & module driver.

    Finally, you can start compiling your new Image files, then copy and replace the Image files in the SD card.


πŸ“Έ Camera Testing Instructions​

Specify Camera DTBO in U-Boot​

  1. Connect the debug console cable to the baseboard (via USB-C).

  2. Power on the board and interrupt the boot process. Keep pressing Enter when the following message appears: Hit any key to stop autoboot:

  3. Specify the appropriate device tree for your camera using the fdtfile environment variable in U-Boot:

u-boot=> setenv fdtfile imx93-11x11-evk-tevs-rpi22.dtb
  1. Save and continue the boot process:
u-boot=> saveenv
u-boot=> boot

πŸŽ₯ Start Camera Video Stream via GStreamer​

Check Camera Availability​

Use the v4l2-ctl tool to list connected video devices.

$ v4l2-ctl --list-devices

Example output:

mxc-isi-cap (platform:4ae40000.isi):
/dev/video0
/dev/video1
/dev/media0

To verify that the camera has been properly connected and linked, use the media-ctl command:

$ media-ctl -p

This will display media controller information, such as:


Media controller API version 6.12.49

Media device information
------------------------
driver mxc-isi
model FSL Capture Media Device
serial
bus info platform:4ae40000.isi
hw revision 0x0
driver version 6.12.49

Device topology
- entity 1: crossbar (3 pads, 3 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev0
routes:
0/0 -> 2/0 [ACTIVE]
pad0: SINK,MUST_CONNECT
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
<- "csidev-4ae00000.csi":1 [ENABLED,IMMUTABLE]
pad1: SINK,MUST_CONNECT
<- "mxc_isi.output":0 [ENABLED,IMMUTABLE]
pad2: SOURCE
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.0":0 [ENABLED,IMMUTABLE]

- entity 5: mxc_isi.0 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev1
pad0: SINK
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":2 [ENABLED,IMMUTABLE]
pad1: SOURCE
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.0.capture":0 [ENABLED,IMMUTABLE]

- entity 8: mxc_isi.0.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video0
pad0: SINK
<- "mxc_isi.0":1 [ENABLED,IMMUTABLE]

- entity 16: mxc_isi.output (1 pad, 1 link)
type Node subtype V4L flags 0
pad0: SOURCE
-> "crossbar":1 [ENABLED,IMMUTABLE]

- entity 23: csidev-4ae00000.csi (2 pads, 2 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev2
routes:
0/0 -> 1/0 [ACTIVE]
pad0: SINK
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
<- "tevs 2-0048":0 []
pad1: SOURCE
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
-> "crossbar":0 [ENABLED,IMMUTABLE]

- entity 28: tevs 2-0048 (1 pad, 1 link, 0 routes)
type V4L2 subdev subtype Sensor flags 0
device node name /dev/v4l-subdev3
pad0: SOURCE
[stream:0 fmt:UYVY8_1X16/640x480@1/60 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/640x480
crop:(0,0)/640x480]
-> "csidev-4ae00000.csi":0 []

Set the resolution and format of all media entities to match the camera's output. This means all components in the media pipeline must align with the camera's output settings.

Use the v4l2-ctl command to check the camera's supported formats, resolutions, and frame intervals.

# formats
$ v4l2-ctl -d /dev/v4l-subdev3 --list-subdev-mbus-codes
ioctl: VIDIOC_SUBDEV_ENUM_MBUS_CODE (pad=0,stream=0)
0x200f: MEDIA_BUS_FMT_UYVY8_1X16

# resolutions
$ v4l2-ctl -d /dev/v4l-subdev3 --list-subdev-framesize code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_SIZE (pad=0,stream=0)
Size Range: 640x480 - 640x480
Size Range: 1280x720 - 1280x720
Size Range: 1280x800 - 1280x800

# frame interval of resolution
$ v4l2-ctl -d /dev/v4l-subdev3 --list-subdev-frameintervals width=640,height=480,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0,stream=0)
Interval: 0.017s (60.000 fps)
Interval: 0.033s (30.000 fps)
Interval: 0.050s (20.000 fps)
Interval: 0.067s (15.000 fps)
Interval: 0.100s (10.000 fps)
Interval: 0.200s (5.000 fps)

$ v4l2-ctl -d /dev/v4l-subdev3 --list-subdev-frameintervals width=1280,height=720,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0,stream=0)
Interval: 0.017s (60.000 fps)
Interval: 0.033s (30.000 fps)
Interval: 0.050s (20.000 fps)
Interval: 0.067s (15.000 fps)
Interval: 0.100s (10.000 fps)
Interval: 0.200s (5.000 fps)

$ v4l2-ctl -d /dev/v4l-subdev3 --list-subdev-frameintervals width=1280,height=800,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0,stream=0)
Interval: 0.017s (60.000 fps)
Interval: 0.033s (30.000 fps)
Interval: 0.050s (20.000 fps)
Interval: 0.067s (15.000 fps)
Interval: 0.100s (10.000 fps)
Interval: 0.200s (5.000 fps)

Launch GStreamer Pipeline​

Enable the link between the TEVS and CSI device.

$ media-ctl -l "'tevs 2-0048':0 -> 'csidev-4ae00000.csi':0 [1]"

Bring up the camera (/dev/video0) with 1280x720 at 30 FPS by Gstreamer pipeline :

$ media-ctl -V "'crossbar':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'mxc_isi.0':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'csidev-4ae00000.csi':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'tevs 2-0048':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"

$ gst-launch-1.0 v4l2src device=/dev/video0 ! "video/x-raw, format=YUY2, width=1280, height=720" ! fpsdisplaysink video-sink=waylandsink sync=false -v

🚨 Troubleshooting​

Boot up NXP IMX93LPDDR4X-EVK and check initialization of TEVS driver. If it shows below messages, the driver is initialized correctly.


$ dmesg -t | grep tevs

tevs 2-0048: tevs_probe() device node: tevs@48
tevs 2-0048: Version:26.3.0.1
tevs 2-0048: Product:TEVS-AR0144, HeaderVer:3, MIPI_Rate:800
tevs 2-0048: Chip ID: 0x0356
tevs 2-0048: probe success

Ensure camera device tree blob(DTB) is specified correctly.

$ dmesg -t | grep -i model
Machine model: NXP i.MX93 11x11 EVK board with TechNexion TEVS AR camera