Jetson Orin Nano Developer Kit with JetPack 6.x
Instruction
TechNexion Embedded Vision Solutions provide embedded system developers access to high-performance, industrial-grade camera solutions to accelerate their time to market for embedded vision projects.
Supported Platforms
| Platform | Supported JetPack | GMSL2 Adaptor |
|---|---|---|
| Jetson Orin Nano Developer Kit | JetPack 6.1, 6.2, 6.2.1, 6.2.2 | VL-GM2-8CAM-RPI22 |
Supported Camera Modules
| Camera Series | Products |
|---|---|
| VLS-GM2 | VLS-GM2-AR0144 VLS-GM2-AR0145 VLS-GM2-AR0234 VLS-GM2-AR0235 VLS-GM2-AR0246 VLS-GM2-AR0521 VLS-GM2-AR0522 VLS-GM2-AR0544 VLS-GM2-AR0821 VLS-GM2-AR0822 VLS-GM2-AR0830 VLS-GM2-AR1335 VLS-GM2-AR2020 |

More Camera Products Details...
If you want to use TEVS/TEVM MIPI CSI-2 cameras, see the MIPI CSI-2 Jetson Orin Nano JetPack 6.x guide.
Install TN Camera on Jetson Orin Nano Developer Kit
Adaptor for NVIDIA Jetson Orin Nano Developer Kit
Use the VL-GM2-8CAM-RPI22 adaptor for VLS-GM2 cameras on Jetson Orin Nano Developer Kit. For adaptor pinout and power details, see VL-GM2-8CAM-RPI22.
Method 1 - Using TechNexion pre-built modules
Set up the Jetson Orin Nano Developer Kit with the matching NVIDIA JetPack image first, then install the TechNexion camera driver package for that JetPack release.
- Download pre-built modules.
- JetPack 6.1
- JetPack 6.2
- JetPack 6.2.1
- JetPack 6.2.2
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/pre-built-modules/latest/JP61/tn_camera_modules_jp61.tar.gz
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/pre-built-modules/latest/JP62/tn_camera_modules_jp62.tar.gz
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/pre-built-modules/latest/JP621/tn_camera_modules_jp621.tar.gz
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/pre-built-modules/latest/JP622/tn_camera_modules_jp622.tar.gz
-
Uncompress the modules.
tar -xf tn_camera_modules_<jp_ver>.tar.gz -
Run the installation script.
cd tn_camera_modules_orin_nano_<jp_ver>_<release_time>/
sudo ./tn_install.sh -
Select the GMSL2 camera module.
- JetPack 6.1
- JetPack 6.2
- JetPack 6.2.1
- JetPack 6.2.2
$ sudo ./tn_install.sh
****** TechNexion Camera Driver Installation ******
This installer updates TechNexion camera drivers, camera DTBOs,
and boot entries for NVIDIA Jetson Development Kits.
Back up your image before continuing.
Continue? [Y/n] Y
Camera module:
[1] TEVS - TEVS Series MIPI Cameras with TEV-RPI22 Adaptor
[2] VLS-FPD3 - VLS-FPD3 Series Cameras with VL-FPD3-8CAM-RPI22 Adaptor
[3] VLS-GM2 - VLS-GM2 Series Cameras with VL-GM2-8CAM-RPI22 Adaptor
Select camera module [1-3] (default: 1): 3
Reboot after installation? [y/N] n
Installing Orin Nano JP61
Selected module: VLS-GM2
Installation summary:
Kernel: 5.15.148-tegra
Modules installed: 5
Boot files installed: 7
Default boot entry: vls-gm2
Camera overlay: /boot/tegra234-p3767-camera-p3768-vls-gm2.dtbo
Camera boot entries: 5
Finish Camera Driver Installation.
Reboot the device when the user is ready.
$ sudo ./tn_install.sh
****** TechNexion Camera Driver Installation ******
This installer updates TechNexion camera drivers, camera DTBOs,
and boot entries for NVIDIA Jetson Development Kits.
Back up your image before continuing.
Continue? [Y/n] Y
Camera module:
[1] TEVS - TEVS Series MIPI Cameras with TEV-RPI22 Adaptor
[2] VLS-FPD3 - VLS-FPD3 Series Cameras with VL-FPD3-8CAM-RPI22 Adaptor
[3] VLS-GM2 - VLS-GM2 Series Cameras with VL-GM2-8CAM-RPI22 Adaptor
Select camera module [1-3] (default: 1): 3
Reboot after installation? [y/N] n
Installing Orin Nano JP62
Selected module: VLS-GM2
Installation summary:
Kernel: 5.15.148-tegra
Modules installed: 5
Boot files installed: 7
Default boot entry: vls-gm2
Camera overlay: /boot/tegra234-p3767-camera-p3768-vls-gm2.dtbo
Camera boot entries: 5
Finish Camera Driver Installation.
Reboot the device when the user is ready.
$ sudo ./tn_install.sh
****** TechNexion Camera Driver Installation ******
This installer updates TechNexion camera drivers, camera DTBOs,
and boot entries for NVIDIA Jetson Development Kits.
Back up your image before continuing.
Continue? [Y/n] Y
Camera module:
[1] TEVS - TEVS Series MIPI Cameras with TEV-RPI22 Adaptor
[2] VLS-FPD3 - VLS-FPD3 Series Cameras with VL-FPD3-8CAM-RPI22 Adaptor
[3] VLS-GM2 - VLS-GM2 Series Cameras with VL-GM2-8CAM-RPI22 Adaptor
Select camera module [1-3] (default: 1): 3
Reboot after installation? [y/N] n
Installing Orin Nano JP621
Selected module: VLS-GM2
Installation summary:
Kernel: 5.15.148-tegra
Modules installed: 5
Boot files installed: 7
Default boot entry: vls-gm2
Camera overlay: /boot/tegra234-p3767-camera-p3768-vls-gm2.dtbo
Camera boot entries: 5
Finish Camera Driver Installation.
Reboot the device when the user is ready.
$ sudo ./tn_install.sh
****** TechNexion Camera Driver Installation ******
This installer updates TechNexion camera drivers, camera DTBOs,
and boot entries for NVIDIA Jetson Development Kits.
Back up your image before continuing.
Continue? [Y/n] Y
Camera module:
[1] TEVS - TEVS Series MIPI Cameras with TEV-RPI22 Adaptor
[2] VLS-FPD3 - VLS-FPD3 Series Cameras with VL-FPD3-8CAM-RPI22 Adaptor
[3] VLS-GM2 - VLS-GM2 Series Cameras with VL-GM2-8CAM-RPI22 Adaptor
Select camera module [1-3] (default: 1): 3
Reboot after installation? [y/N] n
Installing Orin Nano JP622
Selected module: VLS-GM2
Installation summary:
Kernel: 5.15.148-tegra
Modules installed: 5
Boot files installed: 7
Default boot entry: vls-gm2
Camera overlay: /boot/tegra234-p3767-camera-p3768-vls-gm2.dtbo
Camera boot entries: 5
Finish Camera Driver Installation.
Reboot the device when the user is ready.
Reboot the device after installation.
Method 2 - Using TechNexion disk image
The pre-built disk image below is provided for JetPack 6.2.
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/VL-GM2-8CAM-RPI22/DiskImage/tn-jp62-orin-nano-vls-gm2-sd-card-image.zip
unzip tn-jp62-orin-nano-vls-gm2-sd-card-image.zip -d ./
sudo dd if=tn_jp62_vls-gm2_sd_disk.img of=${device} bs=1M status=progress oflag=direct
Method 3 - Build drivers from source code
Please follow the JetPack 6.x build guide to build camera driver modules.
Bring up Camera
TechNexion VizionViewer
Gstreamer
If you succeed in initialing the camera, you can follow the steps to open the camera.
-
Check the supported resolutions:
$ gst-device-monitor-1.0 Video/Source
Device found:
name : vi-output, tevs 9-0039
class : Video/Source
caps : video/x-raw, format=UYVY, width=640, height=480, framerate=120/1
video/x-raw, format=UYVY, width=1280, height=720, framerate=120/1
video/x-raw, format=UYVY, width=1920, height=1080, framerate=60/1
video/x-raw, format=UYVY, width=1920, height=1200, framerate=60/1
video/x-raw, format=NV16, width=640, height=480, framerate=120/1
video/x-raw, format=NV16, width=1280, height=720, framerate=120/1
video/x-raw, format=NV16, width=1920, height=1080, framerate=60/1
video/x-raw, format=NV16, width=1920, height=1200, framerate=60/1
video/x-raw, format=UYVY, width=640, height=480, framerate=120/1
video/x-raw, format=UYVY, width=1280, height=720, framerate=120/1
video/x-raw, format=UYVY, width=1920, height=1080, framerate=60/1
video/x-raw, format=UYVY, width=1920, height=1200, framerate=60/1
properties:
object.path = v4l2:/dev/video0
device.api = v4l2
media.class = Video/Source
api.v4l2.path = /dev/video0
api.v4l2.cap.driver = tegra-video
api.v4l2.cap.card = "vi-output\,\ tevs\ 9-0039"
api.v4l2.cap.bus_info = platform:tegra-capture-vi:1
api.v4l2.cap.version = 5.15.148
api.v4l2.cap.capabilities = 84200001
api.v4l2.cap.device-caps = 04200001
device.id = 33
node.name = v4l2_input.platform-tegra-capture-vi
node.description = "vi-output\,\ tevs\ 9-0039"
factory.name = api.v4l2.source
node.pause-on-idle = false
factory.id = 10
client.id = 32
clock.quantum-limit = 8192
media.role = Camera
node.driver = true
object.id = 34
object.serial = 34
gst-launch-1.0 pipewiresrc path=34 ! ...
... -
Use the Gstreamer pipeline to launch a 1280x720 resolution camera (/dev/video0) via the CPU:
$ DISPLAY=:0 gst-launch-1.0 v4l2src device=/dev/video0 ! \
"video/x-raw, format=UYVY, width=1280, height=720" ! xvimagesink sync=false -
Use the Gstreamer pipeline to launch a 1280x720 resolution camera (/dev/video0) via the GPU:
$ DISPLAY=:0 gst-launch-1.0 nvv4l2camerasrc device=/dev/video0 ! \
"video/x-raw(memory:NVMM), format=UYVY, width=1280, height=720" ! \
nvvidconv ! nv3dsink sync=false
Troubleshooting
Cannot Find Cameras
If you cannot bring up the cameras, you can check if the video device does exist.
$ ls /dev/video* # List all video devices
/dev/video0 /dev/video1
If you cannot see the devices, you should check if the drivers have been probed.
Occur Error: Could not get EGL display connection
If you occurred the errors nvbufsurftransform: Could not get EGL display connection by rununing the Gstreamer command, you can modify the parameter 'DISPLAY' by the command:
# Check and Set environment parameter for 'DISPLAY'
$ export DISPLAY=$(w| tr -s ' '| cut -d ' ' -f 3 | grep :)
# Run Gstreamer pipeline
$ gst-launch-1.0 v4l2src device=/dev/video0 ! \
"video/x-raw, format=UYVY, width=1280, height=720" ! xvimagesink sync=false