Enable CLIX-9377 in Linux
Introduction
This article shows how to enable TechNexion CLIX-9377 in Linux.
About CLIX-9377
The CLIX-9377 is a pluggable version of the PIXI-9377-S. It is a compact combo WLAN/BT module based on the Qualcomm QCA9377 chipset.
-602ca11d4a5d53c78dd21885f8bbc289.png)
For more information on the CLIX-9377, refer to the TechNexion website:
CLIX-9377 on TechNexion website
Getting Started
To enable WIFI for CLIX-9377, it requires to integrate the QCACLD driver into the Linux kernel, set up a few GPIO control pins and SDIO interface in the kernel device tree.
Steps
QCACLD Driver
Please refer to the following page for instructions on how to build the QCA9377 off-tree driver for linux. Build qcacld-2.0 off-tree driver for Linux
If you are using a TechNexion demo image or have used the TechNexion Yocto BSP to build your custom image, it is likely that the QCACLD driver is already built into the image.
Device Tree Configuration
There are three signals that need to be configured in the device tree to ensure the correct power state of CLIX-9377: WL_REG_ON, BT_REG_ON and CLIX_RESET.
In order to operate SDIO interface at 3.3 V, add "no-1-8-v" attribute in device tree.

Example:
You can add device tree overlay for CLIX-9377 as below:
/dts-v1/;
/plugin/;
#include <dt-bindings/interrupt-controller/irq.h>
#include <dt-bindings/gpio/gpio.h>
/ {
fragment@0 {
target-path = "/";
__overlay__ {
clix_bt_reg_on: clix_btreg_on {
compatible = "gpio-reset";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_clix_bt_ctrl>;
reset-gpios = <&gpio5 11 GPIO_ACTIVE_LOW>;
reset-delay-us = <2000>;
reset-post-delay-ms = <40>;
#reset-cells = <0>;
};
regulators {
clix_wl_reg_on: clix_wlreg_on {
compatible = "regulator-fixed";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_clix_wifi_ctrl>;
regulator-name = "CLIX_WL_REG_ON";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
gpio = <&gpio5 13 GPIO_ACTIVE_HIGH>;
enable-active-high;
regulator-always-on;
};
clix_rst: clix_reset {
compatible = "regulator-fixed";
regulator-name = "CLIX_RESET";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
gpio = <&gpio4 28 GPIO_ACTIVE_HIGH>;
enable-active-high;
regulator-always-on;
};
};
};
};
fragment@1 {
target = <&ecspi2>;
__overlay__ {
status = "disabled";
};
};
fragment@2 {
target = <&uart1>;
__overlay__ {
status = "disabled";
};
};
fragment@3 {
target = <&usdhc1>;
__overlay__ {
status = "disabled";
};
};
fragment@4 {
target = <&uart3>;
__overlay__ {
resets = <&clix_bt_reg_on>;
status = "okay";
};
};
fragment@5 {
target = <&usdhc2>;
__overlay__ {
vdd-supply = <&clix_wl_reg_on>;
no-1-8-v;
pm-ignore-notify;
keep-power-in-suspend;
non-removable;
status = "okay";
};
};
};
The SDIO bus information would be shown as below:
# cat /sys/kernel/debug/mmc0/ios
clock: 50000000 Hz
actual clock: 50000000 Hz
vdd: 21 (3.3 ~ 3.4 V)
bus mode: 2 (push-pull)
chip select: 0 (don't care)
power mode: 2 (on)
bus width: 2 (4 bits)
timing spec: 2 (sd high-speed)
signal voltage: 0 (3.30 V)
driver type: 0 (driver type B)