Android 16 2026Q2 Release Notes
Android 16 2026Q2 Release Notes
Links for source repositories
AOSP (android-16.0.0) + U-boot (2025.04) + Kernel (6.12.52)
Tag: tn-android-16-2026Q2
| Branch | Version | CoimmitID | |
|---|---|---|---|
| Device | tn-android-16.0.0_1.2.0 | 16.0.0_r1 | 3af590471eeba0f9fc0b227027b844d5c1883e57 |
| U-boot | tn-android-16_1.2.0_2025.04 | 2025.04 | b60b375e83ae74c77352d52a9bcb124be95aa878 |
| Kernel | tn-android-16_1.2.0_6.12.52 | 6.12.52 | ee8e6a254dff15f736738ee481aa81a3d3527557 |
Supported Platforms in this Release
SOM
| SOM | EDM-IMX95 | EDM-G-IMX8MP | |
| Baseband | IMX95-EVM | EDM-G-WB | EDB-G-WIZARD |
| Wifi driver | IW416/IW611 | QCA9377-3 IW416/IW612 | QCA9377-3 IW416/IW612 |
| Panel support | |||
| HDMI | NA | Yes | Yes |
| MIPI to HDMI | Yes ▶ | NA | NA |
| LVDS 10.1 inch | Yes | Yes | Yes |
| LVDS 15.6 inch - vl15613676 | NA | Yes ▶ | Yes ▶ |
| LVDS 15.6 inch - vl156192108 | Yes | Yes ▶ | Yes ▶ |
| Camera | |||
| TEVS-AR Camera | Yes | Yes | Yes |
| VLS3-AR Camera | NA | Yes ▶ | Yes ▶ |
| VLS-GM2-AR Camera | Yes | NA | NA |
Device Tree Overlay Configuration
Technexion implement a device-tree overlay method using AVB 3.0.
For panel and camera detection, manual setup via the U-Boot prompt is required as indicated by 'Yes' in the support table, along with the corresponding U-Boot commands. Get U-Boot commands with expanding toggle symbol ▶. Proceed to boot into the U-Boot prompt and execute these commands.
Certain peripherals feature auto-detection, denoted solely by 'Yes' in the support table. No manual U-Boot intervention is necessary for these devices.
Example
- Using Vizionlink with TEVS-AR (VLS3-AR) camera on edm-g-imx8mp, please type command in u-boot:
u-boot=> setenv dtoverlay vls
- Using TEVS-AR camera on edm-g-imx8mp, no need to set
dtoverlayenv in u-boot.
media profile configuration
The peak video resolution is functionally dependent on the camera's hardware output. In scenarios involving the AR0144 module (720p max), it is necessary to pass a configuration flag via U-Boot to ensure the vendor media profile is correctly initialized for the specific sensor resolution.
u-boot=> setenv append_bootargs androidboot.camera.product=AR0144
Wifi/BT module
-
supports QCA9377/IW416/IW611/IW612 module
Camera module
-
supports TEVS-AR series camera modules
Latest Update log
tn-android-16.0.0_1.2.0
2026/4/1
- EDM-IMX95 and EDM-G-IMX8MP the first release
- Release SBOM report in prebuilts images
Known issue
- When get permission denied issue, please try "setenforce 0".
Limitation
- Please contact us for low memory (1GB DRAM) sku requirement.
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
- Higher thermal and power consumption on kernel 6.12.
- Supports up to 1080p resolution on Camera CSI1 bus.
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.