Android 14 2025Q2 Release Notes
Android 14 2025 Release Notes
Links for source repositories
AOSP (android-14.0.0) + U-boot (2024.04) + Kernel (6.6.36) Tag: tn-android-14-2025Q2
| Branch | Version | CoimmitID | |
|---|---|---|---|
| Device | tn-android-14.0.0_2.2.0 | 14.0.0_r55 | fd90e2e54b03295f3d6c5978370fefa7241a62da |
| U-boot | tn-android-14_2.2.0_2024.04 | 2024.04 | c9a96bd1b878c1c307ba8ceea0eb84f2bd5d04fa |
| Kernel | tn-android-14_2.2.0_6.6.36 | 6.6.36 | 82e57aaa60d48c2135edd708f63084ab2ec1fdb9 |
Supported Platforms in this Release
SOM
| SOM | AXON-IMX8MP | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MM | |||
| Baseband | AXON-WIZARD | EDM-G-WB | EDB-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | PICO-PI | PICO-WIZARD |
| Wifi driver | QCA9377-3 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 | QCA9377-3 |
| Panel support | |||||||
| HDMI | Yes | Yes | Yes | NA | NA | NA | NA |
| MIPI to HDMI | NA | NA | NA | NA | NA | NA | Yes |
| MIPI panel 5 inch | NA | NA | NA | NA | NA | Yes | Yes |
| LVDS 10.1 inch | Yes | Yes | Yes | Yes | Yes | NA | NA |
| LVDS 15.6 inch | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | NA | NA |
| LVDS 21.5 inch | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | NA | NA |
| Camera | |||||||
| TEVS-AR Camera | Yes | Yes | Yes | Yes ▶ | Yes ▶ | Yes | NA |
| VLS3-AR Camera | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | Yes ▶ | NA | NA |
Device Tree Overlay Configuration
Technexion implement a device-tree overlay method using AVB 3.0.
For panel and camera detection, manual setup via the U-Boot prompt is required as indicated by 'Yes' in the support table, along with the corresponding U-Boot commands. Get U-Boot commands with expanding toggle symbol ▶. Proceed to boot into the U-Boot prompt and execute these commands.
Certain peripherals feature auto-detection, denoted solely by 'Yes' in the support table. No manual U-Boot intervention is necessary for these devices.
Example
- Using Vizionlink with TEVS-AR (VLS3-AR) camera on axon-imx8mp, please type command in u-boot:
u-boot=> setenv dtoverlay vls
- Using TEVS-AR camera on axon-imx8mp, no need to set
dtoverlayenv in u-boot.
Wifi/BT module
-
i.mx8 supports QCA9377/IW416 module
Camera module
-
i.mx8 only supports TEVS-AR series camera modules
Latest Update log
tn-android-14.0.0_2.2.0
2026/6/12
- Fix: LVDS display can't wake up from suspend on EDM-G-IMX8MM.
- Add KTC 4GB DDR support for EDM-G-IMX8MM and PICO-IMX8MM
- Performance improve
2025/4/15
- imx8 series release
- edm-g-imx8mm
- axon-imx8mp
- pico-imx8mm
- GPIOD application is ready
2025/1/15
- edm-g-imx8mp the first release
Known issue
- When get permission denied issue, please try "setenforce 0".
Limitation
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
- Higher thermal and power consumption on kernel 6.6
Prebuilt Images
Prebuilt images are available for download via TechNexion's server.