📄️ WB-EDM-G-IMX8M-PLUS
The WB-EDM-G-IMX8M-PLUS development kit comprises a WB-EDM-G baseboard and an EDM-G-IMX8M-PLUS System-on-Module. The WB-EDM-G Baseboard is a printed circuit board assembly (PCBA) designed to be compatible with TechNexion's EDM-G family of System-on-Modules (SoMs). It has dimensions of 85mm x 125mm and supports various external connectors and peripheral devices.
📄️ EDM-G-WIZARD-IMX8M-PLUS
The EDM-G-WIZARD-IMX8M-PLUS development kit comprises a EDM-G-WIZARD baseboard and an EDM-G-IMX8M-PLUS System-on-Module. The EDM-G-WIZARD baseboard is a printed circuit board assembly (PCBA) designed to be compatible with TechNexion's EDM-G family of System-on-Modules (SoMs). It is a more larger (170mm x 170mm), more full-featured development kit for the EDM-G-IMX8M-PLUS System on Module.