EDM Family
The EDM family of System on Modules are SO-DIMM form-factor modules.
Overview
- Form-factor: 260-pin SO-DIMM (69.6mm x 35mm)
Family Members
Introduction to EDM Modules
EDM modules are pluggable System on Modules (SoMs) that utilize an edge connector. There are two primary series: EDM Type G (EDM-G) and EDM Type 1 (EDM1).
EDM Type G (EDM-G)
EDM Type G modules utilize a standard 260-pin SO-DIMM connector (normally used for LPDDR4 SO-DIMMs).
Every EDM-G module is pin-to-pin compatible and incorporates an SOC, a power management IC (PMIC), RAM, e.MMC Flash, and a LAN PHY. It can optionally be purchased with a wireless module (802.11 AC/BT5.0 combo module).
EDM-G SoMs
| Feature | EDM-G-IMX8M-PLUS (Jump to product) | EDM-G-IMX8M-MINI (Jump to product) | EDM-G-IMX8M-NANO (Jump to product) |
|---|---|---|---|
| SOC | NXP i.MX8M Plus | NXP i.MX8M Mini | NXP i.MX8M Nano |
| CPU | Up to Quad-Core Cortex A53 @ 1.8GHz + Cortex M7 | Up to Quad-Core Cortex A53 @ 1.8GHz + Cortex M4 | Up to Quad-Core Cortex A53 @ 1.5GHz + Cortex M7 |
| GPU | GC7000UL (2 shaders) OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2 | GC NanoUltra (1 shader) GC520L (2D) OpenGL ES 2.0 | GC7000UL (2 shaders) OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2 |
| RAM | Up to 8GB LPDDR4 | Up to 8GB LPDDR4 | up to 2GB LPDDR4 |
| Display | HDMI, LVDS, MIPI-DSI (x4 lanes) | LVDS or MIPI-DSI (x4 lanes) | LVDS or MIPI-DSI (x4 lanes) |
| ISP | 2-channel, up to 12MPixels | None | None |
| AI/ML Acceleration | 2.3 TOPS On-chip | GPU and ARM Neon | GPU and ARM Neon |
| PCIe | PCIe Gen 3 x1 lane | PCIe Gen 3 x1 lane | None |
| LAN | On-board GbE LAN PHY | On-board GbE LAN PHY | On-board GbE LAN PHY |
| USB | 2x USB 3.0 OTG | 2x USB 2.0 OTG | 1x USB 2.0 OTG |
| Camera | 2x MIPI CSI2 | 1x MIPI CSI2 | 1x MIPI-CSI2 |
| Audio | I²S (2 channel) | I²S (2 channel) | I²S (2 channel) |
| Wireless (Optional) | QCA9377 802.11 AC + BT 5 | QCA9377 802.11 AC + BT 5 | QCA9377 802.11 AC + BT 5 |
| UARTs | 3x | 3x | 3x |
| I2C | 3x | 3x | 3x |
| SDIO | Yes | Yes | Yes |
| SPI | Yes | Yes | Yes |
| PWM | 4 | 4 | 4 |
| GPIO | Yes | Yes | Yes |
| Power | 5V | 5V | 5V |
| Operating Temperature Range | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) |
| Product Page | EDM-G-IMX8M-PLUS | EDM-G-IMX8M-MINI | EDM-G-IMX8M-NANO |