PICO-IMX8M
From TechNexion Developer Portal
Revision as of 20:09, 28 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 8M: Up to 4 × Cortex™-A53 1.3GHz 1 × Cortex™-M4 |
Memory | up to 4GB DDR4-2400 |
GPU | Vivante™ GC7000Lite 3D and GC520L 2D |
Display | HDMI2.0 4Kx60, MIPI DSI 1080p60 |
Storage | eMMC up to 64GB, SD card |
Network | Ethernet: 10/100/1000 Mbps, WiFi: Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×2 |
UARTs | ×2, up to 5 Mbps |
USB | 2 × USB 2.0 OTG |
Audio | 2 × I2S(SAI) |
Temperature Range | -40 to 85°C |
Dimensions | 40mm × 37mm |
Yocto
Android
Boot2Qt