PICO-IMX7

From TechNexion Developer Portal
Revision as of 20:10, 28 December 2020 by John.weber (talk | contribs)
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)


Specifications
CPUNXP i.MX 7:
2 × Cortex™-A7 1.0GHz
Memoryup to 2GB DDR3L
Display24-bit RGB, MIPI DSI x2 lanes
StorageeMMC up to 64GB,
SD card
NetworkEthernet: 10/100/1000 Mbps,
WiFi: Certified 802.11 a/b/g/n/ac,
Bluetooth: 5.0, BLE
RTCOn baseboard
I2C×3
SPI×2
UARTs×2, up to 5 Mbps
USB1 × USB 2.0 OTG, 1x USB 2.0 Host
Audio2 × I2S(SAI)
Temperature Range-20 to 70°C
Dimensions40mm × 37mm
Yocto
Releases on NXP Distros


Android
Android Pie 9.0 (kernel 4.14.98)


Boot2Qt
Boot2Qt Sumo (Qt 5.12.5, kernel 4.14.98)