PICO-IMX6ULL
From TechNexion Developer Portal
Revision as of 20:13, 28 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 7: 1 × Cortex™-A7 up to 900MHz |
Memory | up to 512MB DDR3L |
Display | 24-bit RGB |
Storage | eMMC up to 64GB, SD card |
Network | Ethernet: 10/100 Mbps, WiFi: Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×2 |
UARTs | ×2, up to 5 Mbps |
USB | 1 × USB 2.0 OTG, 1x USB 2.0 Host |
Audio | 2 × I2S(SAI) |
Temperature Range | -40 to 85°C |
Dimensions | 40mm × 37mm |
Yocto
Boot2Qt