PICO-IMX6

From TechNexion Developer Portal
Revision as of 20:10, 28 December 2020 by John.weber (talk | contribs)
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)


Specifications
CPUNXP i.MX 6:
Up to 4 × Cortex™-A9 1.2GHz
Memoryup to 2GB DDR3L
GPUVivante™ GC2000 (Quad) or GC800 (Solo/Dual Lite)
DisplayHDMI1.4 1080P60, 24-bit RGB, 1x LVDS, MIPI DSI x2 lanes
StorageeMMC up to 64GB,
SD card
NetworkEthernet: 10/100/1000 Mbps,
WiFi: Certified 802.11 a/b/g/n/ac,
Bluetooth: 5.0, BLE
RTCOn baseboard
I2C×3
SPI×2
UARTs×2, up to 5 Mbps
USB1 × USB 2.0 OTG, 1x USB 2.0 Host
Audio2 × I2S(SSI)
Temperature Range-40 to 85°C
Dimensions40mm × 37mm
Yocto
Releases on NXP Distros


Android
Android Pie 9.0 (kernel 4.14.98)


Boot2Qt
Boot2Qt Sumo (Qt 5.12.5, kernel 4.14.98)