EDM1-IMX6
From TechNexion Developer Portal
Revision as of 22:48, 8 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 6: Up to 4 × Cortex™-A9 1.2GHz |
Memory | up to 2GB DDR3L |
GPU | Vivante™ GC2000 (Quad) or GC800 (Solo/Dual Lite) |
Display | HDMI1.4 1080P60, 24-bit RGB, 1x LVDS, MIPI DSI x2 lanes |
Storage | eMMC up to 64GB, SD card |
Network | Ethernet: 10/100/1000 Mbps, WiFi: Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×2 |
UARTs | ×2, up to 5 Mbps |
USB | 1 × USB 2.0 OTG, 1x USB 2.0 Host |
Audio | 2 × I2S(SSI) |
Temperature Range | -40 to 85°C |
Dimensions | 82mm × 60mm |
Yocto
Android
Boot2Qt