EDM-G-IMX8M-PLUS

From TechNexion Developer Portal
Revision as of 19:28, 9 December 2020 by John.weber (talk | contribs)
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)
Specifications
CPUNXP i.MX 8M Plus:
Up to 4 × Cortex™-A53 1.8GHz
1 × Cortex™-M7
AI/MLNN Accel 2.3 TOPS
PMICNXP PCA9450
Memoryup to 8GB LPDDR4
StorageeMMC up to 128GB,
SD card,
nVME (via PCIe)
GPUVivante™ GC7000UL (2 Shaders) 3D, supporting OpenGL ES 1.1/2.0/3.0/3.1, OpenVG 1.1, Vulkan, OpenCL 1.2,
GC520L 2D
Video Encode1080p60 (h.265, h.264)
Video Decode1080p60 (h.265, h.264, VP9, VP8)
DisplayHDMI2.0,
LVDS 2-channel up to 1080p60,
MIPI DSI 1080p60
CameraDual MIPI CSI (4 lanes)
Debug InterfacaJTAG via through-hole connector
EthernetEthernet: 2x 10/100/1000 Mbps,1x with onboard PHY, 1x via RGMII
WirelessWiFi: QCA9377 Certified 802.11 a/b/g/n/ac,
Bluetooth: 5.0, BLE
RTCOn baseboard
I2C×3
SPI×2
UARTs×4, up to 5 Mbps
USB2 × USB 3.0 OTG
Audio2 × I2S(SAI)
Temperature Range-40 to 85°C
Power Input5V DC +/- 5%
Power ConsumptionDepends on configuration and use case
Dimensions69.6mm × 35mm
Yocto
Releases based on NXP Distros


Android
Android Pie 10.0 (kernel 5.4)


Boot2Qt
Coming Soon!