EDM-G-IMX8M-NANO
From TechNexion Developer Portal
Revision as of 18:37, 17 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 8M Nano: Up to 4 × Cortex™-A53 1.5GHz 1 × Cortex™-M4 |
Memory | up to to 2GB LPDDR4 |
GPU | Vivante™ GC7000UL (2 Shaders) 3D, supporting OpenGL ES 1.1/2.0/3.0/3.1, OpenVG 1.1, Vulkan, OpenCL 1.2, GC520L 2D |
Display | MIPI DSI 1080p60 LVDS 1080p60 (Optional) |
Camera | MIPI CSI (up to 4 lanes) |
Debug Interfaca | JTAG via through-hole connector |
Storage | eMMC up to 128GB, SD card |
Ethernet | 10/100/1000 Mbps with onboard PHY |
Wireless | WiFi: QCA9377 Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×3 |
UARTs | ×4, up to 5 Mbps |
USB | 1 × USB 2.0 OTG |
Audio | 5 × I2S(SAI), PDM |
Temperature Range | -40 to 85°C |
Dimensions | 69.6mm × 35mm |
Yocto
Android
Boot2Qt
- Coming Soon!
Ubuntu