EDM-G-IMX8M-MINI
From TechNexion Developer Portal
Revision as of 19:10, 9 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 8M Mini: Up to 4 × Cortex™-A53 1.8GHz 1 × Cortex™-M4 |
Memory | up to 8GB LPDDR4 |
GPU | Vivante™ GC NanoUltra 3D and GC520L 2D |
Display | LVDS 1080p60 MIPI DSI 1080p60 (Optional) |
Storage | eMMC up to 64GB, SD card, nVME via PCIe 2.0 |
Network | Ethernet: 10/100/1000 Mbps, WiFi: Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×3 |
UARTs | ×4, up to 5 Mbps |
USB | 2 × USB 2.0 OTG |
Audio | 5 × I2S(SAI), PDM |
Temperature Range | -40 to 85°C |
Dimensions | 69.6mm × 35mm |
Yocto
Android
Boot2Qt
- Coming Soon!
Ubuntu