AXON-IMX8M-MINI

From TechNexion Developer Portal
Revision as of 19:21, 9 December 2020 by John.weber (talk | contribs)
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)
Specifications
CPUNXP i.MX 8M Mini:
Up to 4 × Cortex™-A53 1.8GHz
1 × Cortex™-M4
FPGALattice MachXO3LF:
Up to 6900 LUTs
PMICROHM BD71847
Memoryup to 8GB LPDDR4
StorageeMMC up to 128GB,
SD card,
nVME (via PCIe)
GPUVivante™ GC NanoUltra 3D (1 shader), supporting OpenGL ES 1.1/2.0,
GC520L 2D
Video Encode1080p60 (h.264, VP8)
Video Decode1080p60 (h.265, h.264, VP9, VP8)
DisplayMIPI DSI up to 4-lanes 1080p60
CameraMIPI CSI (4 lanes)
Debug InterfacaJTAG via board-to-board connectors
EthernetEthernet: 10/100/1000 Mbps with onboard PHY
WirelessWiFi: QCA9377 Certified 802.11 a/b/g/n/ac,
Bluetooth: 5.0, BLE
RTCOn baseboard
I2C×4
SPI×2
UARTs×4, up to 5 Mbps
USB2 × USB 2.0 OTG
Audioup to 4 × I2S(SAI)
Temperature Range-40 to 85°C
Power Input5V DC +/- 5%
Power ConsumptionDepends on configuration and use case
Baseboard Connection3x Hirose DF-40 series connectors (80-pins each)
Dimensions58mm × 37mm
Yocto
Releases based on NXP Distros