AXON-E-IMX8M-PLUS
From TechNexion Developer Portal
Revision as of 19:05, 9 December 2020 by John.weber (talk | contribs)
Specifications
CPU | NXP i.MX 8M Plus: Up to 4 × Cortex™-A53 1.8GHz 1 × Cortex™-M7 |
AI/ML | NN Accel 2.3 TOPS |
PMIC | NXP PCA9450 |
Memory | up to 8GB LPDDR4 |
Storage | eMMC up to 128GB, SD card, nVME (via PCIe) |
GPU | Vivante™ GC7000UL (2 Shaders) 3D, supporting OpenGL ES 1.1/2.0/3.0/3.1, OpenVG 1.1, Vulkan, OpenCL 1.2, GC520L 2D |
Video Encode | 1080p60 (h.265, h.264) |
Video Decode | 1080p60 (h.265, h.264, VP9, VP8) |
Display | HDMI2.0, LVDS 2-channel up to 1080p60, MIPI DSI 1080p60 |
Camera | Dual MIPI CSI (4 lanes) |
Debug Interfaca | JTAG via through-hole connector |
Ethernet | Ethernet: 2x 10/100/1000 Mbps,1x with onboard PHY, 1x via RGMII |
Wireless | WiFi: QCA9377 Certified 802.11 a/b/g/n/ac, Bluetooth: 5.0, BLE |
RTC | On baseboard |
I2C | ×3 |
SPI | ×2 |
UARTs | ×4, up to 5 Mbps |
USB | 2 × USB 3.0 OTG |
Audio | 2 × I2S(SAI) |
Temperature Range | -40 to 85°C |
Power Input | 5V DC +/- 5% |
Power Consumption | Depends on configuration and use case |
Baseboard Connection | 4x Hirose DF-40 series connectors (80-pins each) |
Dimensions | 58mm × 37mm |
Yocto
Android
Boot2Qt
- Coming Soon!
Ubuntu