VLS-GM2 Camera Usage Guide for NVIDIA JetPack6.1
  • 14 Feb 2025
  • 4 Minutes to read
  • Dark
    Light
  • PDF

VLS-GM2 Camera Usage Guide for NVIDIA JetPack6.1

  • Dark
    Light
  • PDF

Article summary

Instruction

TechNexion Embedded Vision Solutions provide embedded system developers access to high-performance, industrial-grade camera solutions to accelerate their time to market for embedded vision projects.


Supported Camera Modules

Camera Series

Products

VLS-GM2

VLS-GM2-AR0144-C

VLS-GM2-AR0145-M

VLS-GM2-AR0234-C

VLS-GM2-AR0521-C

VLS-GM2-AR0522-C

VLS-GM2-AR0522-M

VLS-GM2-AR0821-C

VLS-GM2-AR0822-C

VLS-GM2-AR1335-C

More Camera Products Details...


Supported NVIDIA Jetson Partner Platforms


Install TN Camera on NVIDIA Jetson Partner Platforms

Connect to NVIDIA Jetson Partner Platforms

COAX cable for VLS-GM2 Cameras

Using TechNexion Pre-built modules

Preparation

We recommend following the user manual from platform vendors to setup system.

After that, you can follow the below method to install TechNexion Cameras Driver.

  1. Download pre-built modules.
    - Axiomtek AIE900A-AO JetPack 6.1 (R36.4)

    $ wget https://download.technexion.com/demo_software/EVK/NVIDIA/AIE900A-AO/pre-built-modules/latest/JP61/tn_camera_modules_jp61.tar.gz
    


    - Vecow EAC-5000 JetPack 6.1 (R36.4)

    $ wget https://download.technexion.com/demo_software/EVK/NVIDIA/EAC-5000/pre-built-modules/latest/JP61/tn_camera_modules_jp61.tar.gz
    

  1. Uncompress the modules.

    $ tar -xf tn_camera_modules_jp61.tar.gz
    

  2. Run installation script.

    $ cd tn_camera_modules_<built_time>/
    $ ./tn_install.sh
    

  1. After you agree to continue the installation, the module will be installed to the system.

    $ ./tn_install.sh
    ****** TechNexion Camera Driver Installation ******
    This installation is easy to install TechnNexion Camera Drivers for Nvidia
    Jetson AGX Orin Platform. Before start to install camera driver,
    You should BACKUP your image to avoid any file you lost while installing process.
    Do you want to continue?[Y/n]Y
    Continuing with the installation...
    Install TN-CAM modules: max9296a.ko
    Install TN-CAM modules: max96724.ko
    Install TN-CAM modules: max96717.ko
    Install TN-CAM modules: tevs.ko
    Install TN-CAM DTBO file: vls-gm2
    Installed TN-CAM DTB file Done.
    Install TN-CAM DTBO file: vls-gm2-fsync
    Installed TN-CAM DTB file Done.
    Installing configuration: vls-gm2
    Add TN-CAM Configuration for modules: vls-gm2
    Installing configuration: vls-gm2-fsync
    Add TN-CAM Configuration for modules: vls-gm2-fsync
    Set Default Configuration for modules: vls-gm2
    Finish Camera Driver Installation. Return Code:[0]
    You should Reboot Device to enable $module Cameras.
    Do you want to reboot now?[Y/n]Y
    Rebooting....
    

    Note: You should reboot the device after installation.


Bring up Camera

TechNexion VizionViewer

VizionViewerâ„¢

Gstreamer

If you succeed in initialing the camera, you can follow the steps to open the camera.

  1. Check the supported resolutions:

    $ gst-device-monitor-1.0 Video/Source
    Probing devices...
    
    Device found:
    
            name  : vi-output, tevs 14-003a
            class : Video/Source
            caps  : video/x-raw, format=UYVY, width=640, height=480, framerate=120/1
                    video/x-raw, format=UYVY, width=1280, height=720, framerate=120/1
                    video/x-raw, format=UYVY, width=1920, height=1080, framerate=60/1
                    video/x-raw, format=UYVY, width=1920, height=1200, framerate=60/1
                    video/x-raw, format=NV16, width=640, height=480, framerate=120/1
                    video/x-raw, format=NV16, width=1280, height=720, framerate=120/1
                    video/x-raw, format=NV16, width=1920, height=1080, framerate=60/1
                    video/x-raw, format=NV16, width=1920, height=1200, framerate=60/1
                    video/x-raw, format=UYVY, width=640, height=480, framerate=120/1
                    video/x-raw, format=UYVY, width=1280, height=720, framerate=120/1
                    video/x-raw, format=UYVY, width=1920, height=1080, framerate=60/1
                    video/x-raw, format=UYVY, width=1920, height=1200, framerate=60/1
            properties:
                    object.path = v4l2:/dev/video0
                    device.api = v4l2
                    media.class = Video/Source
                    api.v4l2.path = /dev/video0
                    api.v4l2.cap.driver = tegra-video
                    api.v4l2.cap.card = "vi-output\,\ tevs\ 14-003a"
                    api.v4l2.cap.bus_info = platform:tegra-capture-vi:0
                    api.v4l2.cap.version = 5.15.148
                    api.v4l2.cap.capabilities = 84200001
                    api.v4l2.cap.device-caps = 04200001
                    device.id = 34
                    node.name = v4l2_input.platform-tegra-capture-vi
                    node.description = "vi-output\,\ tevs\ 14-003a"
                    factory.name = api.v4l2.source
                    node.pause-on-idle = false
                    factory.id = 10
                    client.id = 32
                    clock.quantum-limit = 8192
                    media.role = Camera
                    node.driver = true
                    object.id = 35
                    object.serial = 35
            gst-launch-1.0 pipewiresrc path=35 ! ...
    

  2. Bring up the camera (/dev/video0) with 1280x720 by Gstreamer pipeline:

    $ DISPLAY=:0 gst-launch-1.0 v4l2src device=/dev/video0 ! \
    "video/x-raw, format=UYVY, width=1280, height=720" ! xvimagesink sync=false
    


Troubleshooting

  1. Cannot find cameras
    If you cannot bring up the cameras, you can check if the video device does exist.

    $ ls /dev/video*  # List all video devices
    /dev/video0  /dev/video1
    

    If you cannot see the devices, you should check if the drivers have been probed.

  2. Occur Error: Could not get EGL display connection
    If you occurred the errors nvbufsurftransform: Could not get EGL display connection by rununing the Gstreamer command, you can modify the parameter DISPLAY by the command:

    # Check and Set environment parameter for 'DISPLAY'
    $ export DISPLAY=$(w| tr -s ' '| cut -d ' ' -f 3 | grep :)
    # Run Gstreamer pipeline
    $ gst-launch-1.0 v4l2src device=/dev/video0 ! \
    "video/x-raw, format=UYVY, width=1280, height=720" ! xvimagesink sync=false
    


Was this article helpful?