Release Note
- 10 Apr 2025
- 2 Minutes to read
- Print
- DarkLight
- PDF
Release Note
- Updated on 10 Apr 2025
- 2 Minutes to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
v25.04.1
Release Date: 2025-04-10
Added
- Integrated with the new VizionSDK Vx API
- Added Focus Mode
- Added Exposure Range adjustment in Exposure Auto Mode
- Added Capture Info to display current Timestamp and FrameCount
Improved
- Firmware update now provides real-time progress feedback
Download
v25.03.1
Release Date: 2025-03-18
Added
- Added FPS display in the streaming window
- Improved the stability of TEVS firmware updates
Fixed
- Fixed the issue that Jetson platform cannot streaming
- Fixed Jetson Orin EVK TEVS Camera firmware update issue
- Fixed i.MX8MM streaming issue where large resolutions would cause the streaming to stop
Download
v24.11.1
Release Date: 2024-11-13
Added
- Added support for UP Squared Pro 7000 platform
- Added support for NVIDIA Jetpack6.x platform
Fixed
- Fixed i.MX8MM could not list MIPI Camera
- Fixed TEVS camera could not stream after firmware upgrade
Download
- Linux (Debian): Ubuntu Desktop 20.04 and 22.04 (64-bit)
- Compatible with UP Squared Pro 7000
- NXP-iMX: iMX8MP, iMX8MM, iMX93
- NVIDIA-Jetpack5.x
- TI: TDA4VM
v24.08.3
Release Date: 2024-08-20
Added
- Added AGC mode to exposure settings
- Added NV12 to preferred format settings
- Added VizionCTL on Windows package
Fixed
- Fixed VizionViewer not opening for non-UVC cameras
- Speed up UVC updater loading
- Fixed software update button unclickable after license activation
Download
- Windows 10 and 11 (64-bit)
- Linux (Debian): Ubuntu Desktop 20.04 and 22.04 (64-bit)
- NXP-iMX: iMX8MP, iMX8MM, iMX93
- NVIDIA-Jetpack5.x
- TI: TDA4VM
v24.06.1
Release Date: 2024-06-06
Added
- Added preferred format setting
- Added NXP iMX93 support
- Added config turn off networking request on Windows
Changed
- Changed exposure max value to 1000000
Fixed
- Fixed exposure max value textbox max length
- Fixed pop-up window over screen size
Download
- Windows 10 and 11 (64-bit)
- Linux (Debian): Ubuntu Desktop 20.04 and 22.04 (64-bit)
- NXP-iMX: iMX8MP, iMX8MM, iMX93
- NVIDIA-Jetpack5.x
v24.03.2
Release Date: 2024-03-11
Added
- Added stable version of VizionViewer for Jetpack4
Fixed
- Fixed video and image path editing
- Fixed fps decimal point display
Download
- Windows 10 and 11 (64-bit)
- Linux (Debian): Ubuntu Desktop 20.04 and 22.04 (64-bit)
- NXP-iMX: iMX8MP, iMX8MM
- NVIDIA-Jetpack5.x
- NVIDIA-Jetpack4.x
v24.03.1
Release Date: 2024-03-05
Fixed
- Fixed application update not working on windows
- Fixed pop up crash dialog on linux
- Fixed USB2.0 ISP FW update issue
Download
- Windows 10 and 11 (64-bit)
- Linux (Debian): Ubuntu Desktop 20.04 and 22.04 (64-bit)
- NXP-iMX: iMX8MP, iMX8MM
v24.02.1
Release Date: 2024-02-05
Added
- Added OSP(On Sensor Profile) feature
- Added Firmware update Managerment feature
- Added multiple cameras simulation feature
- Added UID in devicelist selection
Changed
- Disable automatic camera activation on program startup
- Disable automatic activation of OS profile when opening the camera
Download
Was this article helpful?