Overview
  • 18 Apr 2025
  • 1 Minute to read
  • Dark
    Light
  • PDF

Overview

  • Dark
    Light
  • PDF

Article summary

VizionViewer.png

Introduction

VizionViewerâ„¢ is a cross-platform camera software for video streaming and image capturing from camera devices with user-friendly Graphical User Interface based on the VizionSDK.

VizionViewerâ„¢ is supported on the following platforms

  • Windows 64-bit

    • Windows 10 and 11 (64-bit)

  • Linux 64-bit

    • Ubuntu 20.04 and 22.04

    • Compatible with UP Squared Pro 7000

  • Linux ARM64

    • NVIDIA Jetson (JetPack 6.x or later)

    • NXP-i.MX8MM, NXP-i.MX8MQ, NXP-i.MX8MP, NXP-i.MX93, NXP-i.MX95

    • TI-TDA4VM


Was this article helpful?

What's Next