Release Notes
  • 10 Aug 2022
  • 2 Minutes to read
  • Dark
    Light
  • PDF

Release Notes

  • Dark
    Light
  • PDF

Article summary

Ubuntu 20.04 LTS with Gnome Desktop Release Notes

Supported Platforms in this Release

System-On-ModuleBaseboardDISPLAYAccessories
EDM-G-IMX8M-PLUSWANDBOARD
EDM-G-WIZARD
1. HDMI
2. Vl10112880 1280x800 10" LVDS panel
3. Vl215192108 1920x1080 21" LVDS 21" LVDS panel
1. TEVI-OV5640 Camera
2. TC358743 HDMI Capture card
3. TEVI- OV5640 Camera
4. TEVI-AR0144 Camera
5. TEVI-AR0521 Camera
6. TEVI-AR0234 Camera
7. VIZIONLINK Serdes
EDM-G-IMX8M-MINIWANDBOARD
EDM-G-WIZARD
1. Vl10112880 1280x800 10" LVDS panel
2. Vl215192108 1920x1080 21" LVDS panel
1. TEVI-OV5640 Camera
2. TC358743 HDMI Capture card
EDM-G-IMX8M-NANOWANDBOARD
EDM-G-WIZARD
1. Vl10112880 1280x800 10" LVDS panel
2. Vl215192108 1920x1080 21" LVDS panel
1. TEVI-OV5640 Camera
2. TC358743 HDMI Capture card
AXON-IMX8M-PLUSAXON-WIZARDHDMI1. TEVI-OV5640 Camera
2. TC358743 HDMI Capture card
3. TEVI- OV5640 Camera
4. TEVI-AR0144 Camera
5. TEVI-AR0521 Camera
6. TEVI-AR0234 Camera
7. VIZIONLINK Serdes
PICO-IMX8MPI-8M
PICO-WIZARD
1. HDMI
2. ILI9881C 1280x720 5" MIPI LCD
3. G080UAN01 1920x1080 8" MIPI LCD
4. G101UAN02 1920x1200 10" MIPI LCD
5. MIPI-TO-LVDS 1280x800 Vl10112880 10" LVDS panel
6. MIPI-TO-LVDS 1366x768 Vl15613676 15.6" LVDS panel
7. MIPI-TO-LVDS 1920x1080 Vl215192108 21.5" LVDS panel
8. MIPI-To-HDMI
1. TEVI-OV5640 Camera
2. OV5645 Camera
3. OV7251 Camera
PICO-IMX8M-MINIPI-8M
PICO-WIZARD
1. ILI9881C 1280x720 5" MIPI LCD
2. G080UAN01 1920x1080 8" MIPI LCD
3. G101UAN02 1920x1200 10" MIPI LCD
4. MIPI-TO-LVDS 1280x800 Vl10112880 10" LVDS panel
5. MIPI-TO-LVDS 1366x768 Vl15613676 15.6" LVDS panel
6. MIPI-TO-LVDS 1920x1080 Vl215192108 21.5" LVDS panel
7. MIPI-To-HDMI
1. TEVI-OV5640 Camera
2. OV5645 Camera
3. OV7251 Camera

Software Specifications

master branch
U-boot version (2021.04)
Kernel version (5.10.72)
Ubuntu (Focal 20.04.1 LTS )
64-bit Platform Features
Graphic Framework1. Gnome-Wayland Desktop with GPU accelelation v9.0
2. Wayland compositor v1.18.0
3. gstreamer1.0 v1.16.2
4. VPU libraries v6.4.3
5. OpenGL with GPU accelelation v6.4.3
6. QT5 with GPU acceleration v5.12.8
Security1. Common Vulnerabilities and Exposures (CVE) fixes using Ubuntu package management
2. sudo security alerts
System1. apt-get package manager
2. Swap parition implementation using zram
3. Device Tree Overlay
Wireless1. WiFi STA/AP/Concurrent mode
2. WiFi Direct
3. Bluetooth classic
4. Bluetooth LE
5. ModemManager 1.14.2 for LTE/5GNR card
Video support formatMP4, AVI, MKV, WEBM
Audio support formatWAV, MP3, AAC

Latest Update log

2021/03/31: First Release

Known Issue

2021/03/31: UG00001: Gnome GUI does not support Bluetooth functions
Workaround: Install blueman package instead of Gnome BT GUI

Prebuilt Images Available for Download

Prebuilt images are avialable for download via TechNexion's server.

ProductSet
EDM-G-IMX8M-PLUSWANDBOARD runtime image

Was this article helpful?