- 06 Jun 2024
- 4 Minutes to read
- Print
- DarkLight
- PDF
TechNexion Camera Modules for NVIDIA Jetson Development Kit
- Updated on 06 Jun 2024
- 4 Minutes to read
- Print
- DarkLight
- PDF
Instruction
TechNexion Embedded Vision Solutions provide embedded system developers access to high-performance, industrial-grade camera solutions to accelerate their time to market for embedded vision projects.
Supported Camera Modules
Camera Series | Products |
---|---|
TEVS | TEVS-AR0144-C TEVS-AR0234-C TEVS-AR0521-C TEVS-AR0522-C TEVS-AR0522-M TEVS-AR0821-C TEVS-AR1335-C |
TEVI (NRND) | TEVI-AR0144-C TEVI-AR0234-C TEVI-AR0521-C TEVI-AR0522-C TEVI-AR0522-M TEVI-AR0821-C TEVI-AR1335-C TEVI-OV5640 |
VLS3 Cameras | VLS3-AR0144-C VLS3-AR0234-C VLS3-AR0521-C VLS3-AR0522-C VLS3-AR0522-M VLS3-AR0821-C VLS3-AR1335-C |
More Camera Products Details...
Supported NVIDIA Jetson Developer Kit
- NVIDIA Jetson Orin Nano
- NVIDIA Jetson Xavier NX (reached EOL)
- NVIDIA Jetson Jetson Nano (reached EOL)
Install TN Camera on Jetson Developer Kit
Adaptor for NVIDIA Jetson Nano Development Kit
TEV-RPI15 Adaptor
Connect TN camera with adaptor to Jetson Nano Developer Kit directly.
![](http://www.technexion.com/wp-content/uploads/2023/11/tevs-ar0521-c-s85-ir-rpi15.png)
Adaptor for NVIDIA Jetson Orin Nano Development Kit
TEV-RPI22 Adaptor
Connect TEVS camera and TEV-RPI22 adaptor to Jetson Orin Nano Developer Kit directly.
![](http://www.technexion.com/wp-content/uploads/2023/11/tevs-ar0144-c-s33-ir-rpi22.png)
VLS3-ORIN-EVK Adaptor for VLS3 Cameras
Follow the video to connect VLS3 cameras and VLS3-ORIN-EVK adaptor to Jetson Orin Nano Developer Kit.
Method 1 - Using TechNexion Pre-built Image
We provide pre-built images to install quickly on Jetson Orin Nano Developer Kit.
Method 2 - Using TechNexion Pre-built modules
Jetson Nano
We recommend following the Getting Started Guide for Jetson Nano Developer Kit.
After that, you can follow the below method to install TechNexion Cameras Driver.
- Download pre-built modules.
wget https://download.technexion.com/demo_software/EVK/NVIDIA/JetsonNano/pre-built-modules/latest/tn-camera-modules-jetson-nano.tar.gz
- uncompress the modules.
tar -xf tn-camera-modules-jetson-nano.tar.gz
- Run installation script.
cd tn-camera-modules-jetson-nano/
sh tn_install.sh
- After you agree to continue the installation, select the pre-installed modules that you want. The default module is TEVS cameras.
$ sh tn_install.sh
[sudo] password for ubuntu:
****** TechNexion Camera Driver Installation ******
This installation is easy to install TechnNexion Camera Drivers for NVIDIA
Jetson NANO Development Kits. Before start to install camera driver,
You should BACKUP your image to avoid any file you lost while installing process.
Do you want to continue?[Y/n]Y
Continuing with the installation...
Install EEPROM modules
Install TN-CAM modules: tevi_ov5640.ko
Install TN-CAM modules: tevi_ap1302.ko
Install TN-CAM modules: tevs.ko
Install TN-CAM DTB file: tn
Installed TN-CAM DTB file Done.
Install TN-CAM DTBO file: tevi-ov5640
Installed TN-CAM DTBO file Done.
Install TN-CAM DTBO file: tevi-ap1302
Installed TN-CAM DTBO file Done.
Install TN-CAM DTBO file: tevs
Installed TN-CAM DTBO file Done.
Select modules:
[1]: TEVS: TEVS Series MIPI Cameras with TEVS-RPI15 Adaptor
[2]: TEVI-AP1302: TEVI-AR Series Cameras with TEV-RPI15 Adaptor
[3]: TEVI-OV5640: TEVI-OV5640 Cameras with TEV-RPI15 Adaptor
Which modules do you select?[default:1]
Note: You should reboot the device after installation.
Jetson Orin Nano
We recommend following the Getting Started Guide for Jetson Orin Nano Developer Kit.
After that, you can follow the below method to install TechNexion Cameras Driver.
- Download pre-built modules.
wget https://download.technexion.com/demo_software/EVK/NVIDIA/OrinNano/pre-built-modules/latest/tn_camera_modules.tar.gz
- uncompress the modules.
tar -xf tn_camera_modules.tar.gz
- Run installation script.
cd tn_camera_modules/
sh tn_install.sh
- After you agree to continue the installation, select the pre-installed modules that you want. The default module is TEVS cameras.
$ sh tn_install.sh
****** TechNexion Camera Driver Installation ******
This installation is easy to install TechnNexion Camera Drivers for NVIDIA
Jetson Orin NANO Development Kits. Before start to install camera driver,
You should BACKUP your image to avoid any file you lost while installing process.
Do you want to continue?[Y/n]Y
Continuing with the installation...
Install TN-CAM modules: vizionlink.ko
Install TN-CAM modules: tevs.ko
Install TN-CAM modules: tevi_ap1302.ko
Install TN-CAM modules: tevi_ov5640.ko
Install TN-CAM DTB file: tevs
Installed TN-CAM DTB file Done.
Install TN-CAM DTB file: vl316-vls
Installed TN-CAM DTB file Done.
Install TN-CAM DTB file: tevi-ap1302
Installed TN-CAM DTB file Done.
Install TN-CAM DTB file: tevi-ov5640
Installed TN-CAM DTB file Done.
Select modules:
[1]: TEVS: TEVS Series MIPI Cameras with RPI22 Adaptor
[2]: VLS3: VLS3 Series Cameras with VLS3-ORIN-EVK Adaptor
[3]: TEVI-AP1302: TEVI-AR Series Cameras with TEV-RPI22 Adaptor
[4]: TEVI-OV5640: TEVI-OV5640 Cameras with TEV-RPI22 Adaptor
Which modules do you select?[default:1]
Note: You should reboot the device after installation.
Method 3 - Build drivers from source code
Follow TN BSP install steps
After downloading, you can build kernel image and modules manually by following compile steps.
Bring up Camera by GStreamer
If you succeed in initialing the camera, you can follow the steps to open the camera.
- Check the supported resolutions:
$ gst-device-monitor-1.0 Video/Source
Device found:
name : vi-output, tevs 9-0048
class : Video/Source
caps : video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)800, framerate=(fraction)60/1;
video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)720, framerate=(fraction)60/1;
video/x-raw, format=(string)UYVY, width=(int)640, height=(int)480, framerate=(fraction)60/1;
video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)800, framerate=(fraction)60/1;
video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)720, framerate=(fraction)60/1;
video/x-raw, format=(string)UYVY, width=(int)640, height=(int)480, framerate=(fraction)60/1;
video/x-raw, format=(string)NV16, width=(int)1280, height=(int)800, framerate=(fraction)60/1;
video/x-raw, format=(string)NV16, width=(int)1280, height=(int)720, framerate=(fraction)60/1;
video/x-raw, format=(string)NV16, width=(int)640, height=(int)480, framerate=(fraction)60/1;
properties:
udev-probed = true
device.bus_path = platform-tegra-capture-vi
sysfs.path = /sys/devices/platform/tegra-capture-vi/video4linux/video0
device.subsystem = video4linux
device.product.name = "vi-output\,\ tevs\ 9-003e"
device.capabilities = :capture:
device.api = v4l2
device.path = /dev/video0
v4l2.device.driver = tegra-video
v4l2.device.card = "vi-output\,\ tevs\ 9-003e"
v4l2.device.bus_info = platform:tegra-capture-vi:1
v4l2.device.version = 330344 (0x00050a68)
v4l2.device.capabilities = 2216689665 (0x84200001)
v4l2.device.device_caps = 69206017 (0x04200001)
gst-launch-1.0 v4l2src ! ...
- Bring up the camera (/dev/video0) with 1280x720 by Gstreamer pipeline:
DISPLAY=:0 gst-launch-1.0 v4l2src device=/dev/video0 ! \
"video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)720" ! \
nvvidconv ! nv3dsink sync=false
Troubleshooting
1. Cannot Find Cameras
If you cannot bring up the cameras, you can check if the video device does exist.
$ ls /dev/video* # List all video devices
/dev/video0 /dev/video1
If you cannot see the devices, you should check if the drivers have been probed.
2. Occur Error: Could not get EGL display connection
If you occurred the errors nvbufsurftransform: Could not get EGL display connection
by rununing the Gstreamer command, you can modify the parameter 'DISPLAY' by the command:
# Check and Set environment parameter for 'DISPLAY'
$ export DISPLAY=$(w| tr -s ' '| cut -d ' ' -f 3 | grep :)
# Run Gstreamer pipeline
$ gst-launch-1.0 v4l2src device=/dev/video0 ! \
"video/x-raw, format=(string)UYVY, width=(int)1280, height=(int)720" ! \
nvvidconv ! nv3dsink sync=false