TI Starter Kit EVM Board TEVS Camera Usage Guide
  • 24 Mar 2025
  • 2 Minutes to read
  • Dark
    Light
  • PDF

TI Starter Kit EVM Board TEVS Camera Usage Guide

  • Dark
    Light
  • PDF

Article summary

Introduction

This article guides you how to get started using TechNexion camera modules on Ti starter kit.

Supported Camera Modules

Camera Series

Products

TEVS

TEVS-AR0144
TEVS-AR0145
TEVS-AR0234
TEVS-AR0521
TEVS-AR0522
TEVS-AR0821
TEVS-AR0822
TEVS-AR1335

Check here : TechNexion Embedded Vision Solutions ! Find out the solution which can accelerate your time to market for embedded vision projects.

Ti Processor SDK version

TechNexion is using ti-processor-sdk-linux with 09.01.00.0X (Dec 2023), if you need to support other versions, you can grab the source codes from Github and build it yourself.

Overview

Supported Ti Developer Kit

Prepare adapter board and cable for TechNexion cameras

With different board you need prepare match adapter board and cable for the connect pins.
Here is the table for you can easily to confirm what you need for your solution.

Developer Kit

Adapter board

Camera Kit

Ti SK-AM62

TEV-RPI15 Adaptor

TechNexion EVK RPI15

Ti SK-AM62A-LP

TEV-RPI22 Adaptor

TechNexion EVK RPI22

Ti SK-TDA4VM

TEV-RPI15 Adaptor

TechNexion EVK RPI15

Follow this demo video to connect adapter and cable to the CSI connector on board.

Other easy options

For speed up product development, we suggest you to choose Technexion ROVY-4VM solution. It benefits for more extensions for different use cases.
ROVY-4VM, (cameras support list)

Using TechNexion Pre-built Image

The Pre-built image contains the required device tree blobs and camera drivers to enable TechNexion TEVS Series cameras. It can be available for download via TechNexion's server.

SK-AM62X Image Download Link

SK-AM62A Image Download Link

SK-TDA4VM Image Download Link

Instructions for Testing Camera

Specify Camera DTB in uEnv.txt

  1. Find 'uEnv.txt' file in SD card which you flash the image.

# Open on SK-TDA4VM, the directory should be here:
$ /run/media/BOOT-mmcblk1p1/uEnv.txt
# Open on HOST-PC, the directory should be here:
$ /media/username/BOOT/uEnv.txt
  1. Add camera dtb  specifies the 'name_overlays' variable in uEnv.txt.

#SK-AM62X
   name_overlays= k3-am625-sk-csi2-tevs.dtbo
#SK-AM62A
   name_overlays= k3-am62a7-sk-csi2-tevs.dtbo
#SK-TDA4VM
   name_overlays= k3-j721e-sk-tevs.dtbo

Start Camera Video Stream via Gstreamer

We can check whether camera have been link via v4l2 control command :

$ v4l2-ctl --list-device

Get the device number of camera capture device.

# CSI 0 (cam1) 
j721e-csi2rx (platform:4504000.ticsi2rx):
       /dev/video{X}
       
# CSI 1 (cam2) 
j721e-csi2rx (platform:4510000.ticsi2rx):
       /dev/video{X}

The following is example.
image.png

Specify the capture device you just get (/dev/video2) and start gstreamer to get video stream with 640x480 on the display :

$ gst-launch-1.0 v4l2src device=/dev/video2 ! video/x-raw,width=640,height=480 ! waylandsink sync=false

Troubleshooting

Usecase

Take TEVS-AR0234 on SK-TDA4VM CAM2 connector for example:

Cannot Run Edge AI Demo Application

The Pre-built image build on Ti, so the initial demo application doesn't include TechNexion's cameras. you can disable this system service and call the Weston desktop again.

$ systemctl disable edgeai-init.service
$ systemctl restart weston
$ reboot

Find out the Camera

Boot up SK-TDA4VM and check initialization of camera driver.
it shows below messages, the driver is initialized correctly. If the drivers haven't been probed, please check the connector plugin correct.

$ dmesg -t | grep tevs

root@tda4vm-sk:/opt/edgeai-gst-apps# dmesg|grep tevs
tevs 7-0048: tevs_probe() device node: tevs@48
tevs 7-0048: Version:24.8.0.1
tevs 7-0048: Product:TEVS-AR0234, HeaderVer:3, MIPI_Rate:800
tevs 7-0048: probe success


And then try to using media-ctl framework to print the device topology from camera to CSI and the end to video device node.

$ media-ctl -d /dev/media1 -p

We can get which v4l2-subdev is camera in this print message and then we can use v4l2-ctl by it.
image.png

Change Resolution

For kernel 6.1 architecture you cannot easily change resolution in gsteamer pipeline. You must need to using v4l2-ctl to do this.

1. Check camera supported resolutions via v4l2-ctl

v4l2-ctl -d /dev/v4l-subdev2 --list-subdev-framesize pad=0

root@tda4vm-sk:/opt/edgeai-gst-apps# v4l2-ctl -d /dev/v4l-subdev2 --list-subdev-framesize pad=0
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_SIZE (pad=0,stream=0)
Size Range: 640x480 - 640x480
Size Range: 1280x720 - 1280x720
Size Range: 1920x1080 - 1920x1080
Size Range: 1920x1200 - 1920x1200

2.Set Format

media-ctl --set-v4l2 "'tevs 7-0048':0 [fmt:UYVY8_2X8/1280X720@1/30 field:none]"








Was this article helpful?