Getting Started
- 26 Jun 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Getting Started
- Updated on 26 Jun 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback
Getting Started with ROVY-4VM-EVK
Assembly
When you get the kit, you will need to first assemble it.
Required Tools |
---|
Philips head screwdriver |
Step 1 |
---|
Insert the screws (*4) into mounting holes from the bottom side of the PCB |
![]() |
Step 2 |
---|
Insert the included 4xSGMII network expansion module and lock it onto the baseboard with included screws (Optional) |
![]() |
Step 3 |
---|
Connect the serial console cable to the microUSB connector (Console1) and Ethernet cable to the RJ-45 adapter (MCU LAN) |
![]() |
Step 4 |
---|
Insert the included microSD card with preinstalled operating system image into the card slot |
![]() |
Step 5 |
---|
Connect DC power adapter with a plug size of 2.1/5.5mm to the evaluation kit and the other end to a power outlet. |
![]() |
ROVY-EVK Power Supply Sold Separately
Power supply for ROVY-4VM-EVK is available for purchase. It is a 12V, 5A supply (60W) suitable for powering ROVY-4VM, the baseboard, and all attached peripherals (e.g. cameras, displays). If using a different power supply, the following specifications may be helpful:
Specification | Rating |
---|---|
Voltage | 9V - 36V DC |
Power | 60W |
Plug size | 5.5mm O.D. / 2.1mm I.D. / 12mm length |
Was this article helpful?