Release Notes: YP4.2 2024Q3
- 14 May 2025
- 4 Minutes to read
- Print
- DarkLight
- PDF
Release Notes: YP4.2 2024Q3
- Updated on 14 May 2025
- 4 Minutes to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Yocto 4.2 (Mickledore) 2024Q3 Release Notes
Links for source repositories
Branch | Commit ID | |
---|---|---|
U-boot | tn-imx_v2023.04_6.1.55_2.2.0-stable | 6e5acadb0e01131b24d4508a7af01021efeca7d5 |
Kernel | tn-imx_6.1.55_2.2.0-stable | 80c1b69083bdfef4fc2b6bb68ec4ba2c16e7abfd |
TN Yocto BSP | mickledore_6.1.55-2.2.0-stable | 806f0a552e2aee34daa5e1ba739fbdd3e6e03fb3 |
Supported Platforms in this Release
ARM64 SOM
Form factor | EDM-G | PICO | AXON | EDM | ||||||||
Product | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MQ | PICO-IMX8MM | AXON-IMX8MP | AXON-IMX93 | EDM-IMX93 | |||||
DRAM Variants | 1/2/4/6/8 GB | 1/2/4/8 GB | 1/2/4 GB | 1/2/4 GB | 2/4/8 GB | 2 GB | 2 GB | |||||
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | |||||
Baseboard | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | WIZARD | PI | WIZARD | PI | WIZARD | AXON-WB | EDM-WB | |
Atheros/Realtek phy | Yes | Yes | Yes | Yes | Atheros only | Yes | Atheros only | Yes | Yes | Realtek | Realtek | |
MIPI Panel support | ||||||||||||
5 inch panel - ILI9881C | NA | Yes | NA | NA | Yes | Yes | Yes | Yes | Yes | NA | NA | |
LVDS panel support (Native LVDS or MIPI to LVDS) | ||||||||||||
10.1 inch panel - vl101-12880YL-C01 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes | Yes | Yes | |
10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes | Yes | Yes | |
15.6 inch panel - vl15613676 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes | Yes | Yes | |
21.5 inch panel - vl215192108 | Yes | Yes | Yes | Yes | NA | NA | Yes | NA | Yes | NA | NA | |
VIZIONPANEL with 10.1 inch panel - VL101-12880YL-C13 | NA | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
VIZIONPANEL with 15.0 inch panel - VL150-10276YL-C04 | NA | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
VIZIONPANEL with 15.6 inch panel - VL156-13676YL-C03 | NA | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
HDMI | ||||||||||||
Native HDMI | Yes | Yes | NA | NA | Yes | Yes | NA | NA | Yes | NA | NA | |
MIPI to HDMI (via ADV7535) | NA | Yes | NA | NA | Yes | NA | Yes | NA | Yes | NA | NA | |
Dual HDMI | NA | Yes | NA | NA | Yes | NA | NA | NA | Yes | NA | NA | |
Parallel TTL panel support | ||||||||||||
5 inch panel | NA | NA | NA | NA | NA | NA | NA | NA | NA | Yes | Yes | |
7 inch panel | NA | NA | NA | NA | NA | NA | NA | NA | NA | Yes | Yes | |
8 inch panel | NA | NA | NA | NA | NA | NA | NA | NA | NA | Yes | Yes | |
Peripherals | ||||||||||||
NFC Reader - PN7150 - CLIX | NA | NA | NA | NA | Yes | Yes | Yes | Yes | NA | NA | NA | |
NFC Reader - PN7150 - I2C | Yes | Yes | Yes | Yes | NA | NA | NA | NA | NA | NA | NA | |
Vizionlink-HDMI (HDMI input/capture) | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | NA | NA | NA | NA | Yes (Single) | NA | NA | |
TEVI-OV5640 | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
TEVI-AR Camera | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
TEVS-AR Camera | Yes | Yes | Yes | Yes | NA | Yes | NA | Yes | Yes | Yes | Yes | |
VLI-OV5640 | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
VLI-AR Camera | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
VLS3-AR Camera | Yes | Yes | Yes | Yes | NA | NA | NA | NA | Yes | Yes | Yes | |
Software support | ||||||||||||
VizionSDK/VizionViewer | Yes | Yes | Yes | Yes | NA | Yes | Yes | Yes | Yes | Yes | Yes | |
FreeRTOS(MCUXpresso v2.10) | Yes | Yes | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
U-boot splash screen | NA | NA | Yes(10" LVDS) | Yes(10" LVDS) | Only Native HDMI | Only Native HDMI | Yes(5" MIPI) | Yes(5" MIPI) | NA | Parallel TTL panel | NA |
ARM32 SOM
Form factor | PICO | EDM | |||
Product | PICO-IMX6 | PICO-IMX7D | PICO-IMX6UL PICO-IMX6ULL | EDM-IMX6 | |
SOC variants | i.mx6Solo/DL/Quad (No QP) | i.mx7D | i.mx6UL 528MHz I.mx6ULL 900MHz | i.mx6Solo/DL/Quad (No QP) | |
DRAM Variants | Solo: 512MB DL/Quad: 1GB | 512MB 1GB | 256MB 512MB | Solo: 512MB DL: 1GB Quad: 2GB | |
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | |
Baseboard | Nymph | PI-GL | PI-FL | Fairy | |
Atheros/Realtek phy | Yes | Yes | Atheros | Yes | |
LVDS Panel support | |||||
7 inch panel | Yes | NA | NA | Yes | |
Parallel TTL panel support | |||||
5 inch panel | NA | Yes | Yes | NA | |
7 inch panel | Yes | Yes | Yes | NA | |
Peripherals | |||||
TEVI-OV5640 | Yes | Yes | NA | Yes | |
CAM-OV5645 | NA | NA | NA | NA | |
Software support | |||||
FreeRTOS(MCUXpresso v2.9) | NA | NA | NA | NA | |
U-boot splash screen | Yes | Yes | Yes | Yes |
HMI
Product | TEP-IMX8MP | TEP0500-IMX7 TEP0700-IMX7 | TC-0700 TC-0710 | TC-1010 | |||||
Type | HMI | HMI | HMI | HMI | |||||
SOC variants | i.mx8m Plus | i.mx7D | i.mx6Solo/DL/Quad | i.mx6Solo/DL/Quad | |||||
DRAM Variants | 2/4/8GB | 512MB 1GB | Solo: 512MB DL: 1GB Quad: 2GB | Solo: 512MB DL: 1GB Quad: 2GB | |||||
Wireless(Optional) | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 | QCA9377-5(PCIE) BT 5.0 | |||||
Atheros/Realtek phy | Yes | Yes | Yes | Yes | |||||
VIZIONPANEL support (MIPI to LVDS)izionpanel | |||||||||
VIZIONPANEL with 10.1 inch panel - VL101-12880YL-C13 | Yes | NA | NA | NA | |||||
VIZIONPANEL with 15.0 inch panel - VL150-10276YL-C04 | Yes | NA | NA | NA | |||||
VIZIONPANEL with 15.6 inch panel - VL156-13676YL-C03 | Yes | NA | NA | NA | |||||
Peripherals | |||||||||
Vizionlink-HDMI (HDMI input / capture) | Yes | NA | NA | NA | |||||
TEVI-OV5640 | NA | NA | NA | NA | |||||
TEVI-AR Camera | NA | NA | NA | NA | |||||
TEVS-AR Camera | NA | NA | NA | NA | |||||
VLI-OV5640 | Yes | NA | NA | NA | |||||
VLI-AR Camera | Yes | NA | NA | NA | |||||
VLS3-AR Camera | Yes | NA | NA | NA | |||||
Software support | |||||||||
VizionSDK/VizionViewer | Yes | NA | NA | NA | |||||
FreeRTOS(MCUXpresso v2.9) | NA | NA | NA | NA | |||||
U-boot splash screen | Yes | Yes | Yes | Yes |
BOX PC
Product | TEK-IMX8MP | ||||||||
Type | BOX | ||||||||
SOC variants | i.mx8m Plus | ||||||||
DRAM Variants | 2/4/8 GB | ||||||||
Wireless(Optional) | QCA9377-5(PCIE) BT 5.0 | ||||||||
Realtek phy | Yes | ||||||||
Native HDMI | Yes | ||||||||
Peripherals | |||||||||
Vizionlink-HDMI (HDMI input / capture) | Yes | ||||||||
TEVI-OV5640 | NA | ||||||||
TEVI-AR Camera | NA | ||||||||
TEVS-AR Camera | NA | ||||||||
VLI-OV5640 | NA | ||||||||
VLI-AR Camera | NA | ||||||||
VLS3-AR Camera | Yes | ||||||||
Software support | |||||||||
VizionSDK/VizionViewer | Yes | ||||||||
FreeRTOS(MCUXpresso v2.9) | NA | ||||||||
U-boot splash screen | NA |
Camera Module
- i.mx8 supports the following camera modules
- Only support TEVS-AR series
- Only support TEVS-AR series
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
HMI | |
---|---|
TEP-IMX8MP | tep-imx8mp_yocto-4.2-qt6_hdmi_20240719.zip |
TEP-0500-IMX7 TEP-0700-IMX7 | tep1-imx7_yocto-4.2-qt6_lcd-800x600_20240719.zip |
TC-0700 TC-0710 | tc0700_edm1-cf-imx6_yocto-4.2-qt6_qca9377_20240719.zip |
TC-1010 | tc1010_edm1-cf-imx6_yocto-4.2-qt6_qca9377_20240719.zip |
BOX PC | |
---|---|
TEK-IMX8MP | tek-imx8mp_yocto-4.2-qt6_hdmi_20240719.zip |
EVK | |
---|---|
IMX8MP-LPDDR4-EVK | imx8mp-lpddr4-evk_yocto-4.2-qt6_20240719.zip |
IMX8MP-DDR4-EVK | imx8mp-ddr4-evk_yocto-4.2-qt6_20240719.zip |
IMX93-11X11-LPDDR4X-EVK | imx93-11x11-lpddr4x-evk_yocto-4.2-qt6_20240719.zip |
Was this article helpful?