Release Notes: YP4.0_6.1.y_09.01.00.06
- 26 Sep 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes: YP4.0_6.1.y_09.01.00.06
- Updated on 26 Sep 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Yocto 4.2 (Mickledore) 2024Q3 Release Notes
Links for source repositories
Branch | Commit ID | |
---|---|---|
U-boot | tn-ti-u-boot-2023.04_09_00_01_03 | daf877c9263b5aa3342bcbf851248ff98a90c115 |
Kernel | tn-ti_6.1.46_09.00.00.009 | 222a0e2d35dabce122d11504cb961c6d68a71f54 |
TN Yocto BSP | kirkstone_6.1.y_09.01.00.06 | 5d9a3c9367324e6862221985d236583fd5384753 |
Supported Platforms in this Release
ARM64 SOM
Form factor | ROVY |
---|---|
Product | ROVY-4VM |
SOC | TI TDA4VM |
DRAM Variants | 8GB |
wireless | NA |
Baseboard | ROVY-EVM |
Storage | OSPI/UFS, SD, eMMC(baseboard) |
Network | 1x1GbE RGMII |
Expansion board | |
Display | TechNexion VIZIONPANEL with 10.1 inch panel - VL101-12880YL-C13 |
Camera | TechNexion VLS3 series camera |
Network | TechNexion ROVY-M2-M-SGMII - QUAD port 1GbE SGMII expansion board |
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
Board | SD card image | OSPI/UFS installer |
---|---|---|
ROVY-4VM | rovy-4vm_rovy-evm_yocto-4.0_20240826.zip | rovy-4vm_rovy-evm_yocto-4.0_vizionpanel-lvds-1280x800_installer_20240926.zip |
Was this article helpful?