Release Notes: 2025Q2 flexbuild-v24.12
- 14 May 2025
- 2 Minutes to read
- Print
- DarkLight
- PDF
Release Notes: 2025Q2 flexbuild-v24.12
- Updated on 14 May 2025
- 2 Minutes to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Debian 12 (flexbuild v24.12) 2025Q2 Release Notes
Links for source repositories
Branch | Commit ID | |
---|---|---|
U-boot | tn-imx_v2024.04_6.6.52_2.2.0-stable | b76e0653558fff7a9983dadddc06d75183afc42e |
Kernel | tn-imx_6.6.52_2.2.0-stable | 9dea8cf4dd1d15e6e80c73c925bac381ad6d5273 |
TN flexbuild BSP | tn_v24.12_6.6.52_2.2.0_stable | 6cf2a68657301de91461125d0d12f5eeb5873af6 |
tag name: tn_debian-12_v2412_20250513
Supported Platforms in this Release
ARM64 SOM
Form factor | EDM-G | PICO | AXON | EDM | |||||
Product | EDM-G-IMX8MP | EDM-G-IMX8MM | PICO-IMX8MM | AXON-IMX8MP | AXON-IMX93 | EDM-IMX93 | |||
DRAM Variants | 1/2/4/6/8 GB | 1/2/4/8 GB | 1/2/4 GB | 2/4/8 GB | 2 GB | 2 GB | |||
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | IW416(SDIO) BT 5.2 | IW416(SDIO) BT 5.2 | |||
Baseboard | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | WIZARD | PI | WIZARD | AXON-WB | EDM-WB |
Atheros/Realtek phy | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Realtek | Realtek |
MIPI Panel support | |||||||||
5 inch panel - ILI9881C | NA | Yes | NA | NA | Yes | Yes | Yes | NA | NA |
LVDS panel support (Native LVDS or MIPI to LVDS) | |||||||||
10.1 inch panel - vl101-12880YL-C01 | Yes | Yes | Yes | Yes | Yes | NA | Yes | Yes | Yes |
10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | Yes | Yes | Yes | NA | Yes | Yes | Yes |
15.6 inch panel - vl15613676 | Yes | Yes | Yes | Yes | Yes | NA | Yes | Yes | Yes |
15.6 inch panel - vl156192108 | Yes | Yes | NA | NA | NA | NA | NA | NA | NA |
21.5 inch panel - vl215192108 | Yes | Yes | Yes | Yes | Yes | NA | Yes | NA | NA |
VIZIONPANEL with 10.1 inch panel - VL101-12880YL-C13 | NA | Yes | NA | NA | NA | NA | NA | NA | NA |
VIZIONPANEL with 15.0 inch panel - VL150-10276YL-C04 | NA | Yes | NA | NA | NA | NA | NA | NA | NA |
VIZIONPANEL with 15.6 inch panel - VL156-13676YL-C03 | NA | Yes | NA | NA | NA | NA | NA | NA | NA |
HDMI | |||||||||
Native HDMI | Yes | Yes | NA | NA | NA | NA | Yes | NA | NA |
MIPI to HDMI (via ADV7535) | NA | Yes | NA | NA | Yes | NA | Yes | NA | NA |
Dual HDMI | NA | Yes | NA | NA | NA | NA | Yes | NA | NA |
Parallel TTL panel support | |||||||||
5 inch panel | NA | NA | NA | NA | NA | NA | NA | Yes | Yes |
7 inch panel | NA | NA | NA | NA | NA | NA | NA | Yes | Yes |
8 inch panel | NA | NA | NA | NA | NA | NA | NA | Yes | Yes |
Peripherals | |||||||||
NFC Reader - PN7150 - CLIX | NA | NA | NA | NA | Yes | Yes | NA | NA | NA |
NFC Reader - PN7150 - I2C | Yes | Yes | Yes | Yes | NA | NA | NA | NA | NA |
Vizionlink-HDMI (HDMI input/capture) | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | NA | NA | Yes (Single) | NA | NA |
TEVS-AR Camera | Yes | Yes | Yes | Yes | NA | Yes | Yes | Yes | Yes |
VLS3-AR Camera | Yes | Yes | Yes | Yes | NA | NA | Yes | Yes | Yes |
Software support | |||||||||
VizionSDK/VizionViewer | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
FreeRTOS(MCUXpresso v2.10) | Yes | Yes | NA | NA | NA | NA | NA | NA | NA |
U-boot splash screen | NA | NA | Yes(10" LVDS) | Yes(10" LVDS) | Yes(5" MIPI) | Yes(5" MIPI) | NA | Parallel TTL panel | Parallel TTL panel |
Camera Module
- i.mx8 supports the following camera modules
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
Was this article helpful?