Release Notes: 2025Q2
- 18 Apr 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes: 2025Q2
- Updated on 18 Apr 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Android 14 2025 Release Notes
Links for source repositories
AOSP (android-14.0.0) + U-boot (2024.04) + Kernel (6.6.36)
Tag: tn-android-14-2025Q2
Branch | Version | CoimmitID | |
---|---|---|---|
Device | tn-android-14.0.0_2.2.0 | 14.0.0_r55 | d15a9730eed18aa0ebf92f7159464018f1d89ed3 |
U-boot | tn-android-14_2.2.0_2024.04 | 2024.04 | 7fabcb2fc32da87734f131f7fbf5d9a3155a19bb |
Kernel | tn-android-14_2.2.0_6.6.36 | 6.6.36 | f43e68489e74b127e5d6c06c69e74aa8675a9199 |
Supported Platforms in this Release
SOM
SOM | AXON-IMX8MP(new) | EDM-G-IMX8MP | EDM-G-IMX8MM(new) | PICO-IMX8MM (new) | |||
Baseband | AXON-WIZARD | EDM-G-WB | EDB-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | PICO-PI | PICO-WIZARD |
Wifi driver | QCA9377-3 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 IW416 | QCA9377-3 | QCA9377-3 |
Panel support | |||||||
HDMI | Yes | Yes | Yes | NA | NA | NA | NA |
MIPI to HDMI | NA | NA | NA | NA | NA | NA | Yes |
MIPI panel 5 inch | NA | NA | NA | NA | NA | Yes | Yes |
LVDS 10.1 inch | Yes | Yes | Yes | Yes | Yes | NA | NA |
LVDS 15.6 inch | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay lvds-vl15613676 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl15613676 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl15613676 | NA | NA |
LVDS 21.5 inch | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay lvds-vl215192108 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl215192108 | Yes u-boot=> setenv dtoverlay sn65dsi84-vl215192108 | NA | NA |
Camera | |||||||
TEVS-AR series | Yes | Yes | Yes | Yes u-boot=> setenv dtoverlay tevs | Yes u-boot=> setenv dtoverlay tevs | Yes | NA |
Vizionlink with TEVS | Yes u-boot=> setenv dtoverlay vls | Yes u-boot=> setenv dtoverlay vls | Yes u-boot=> setenv dtoverlay vls | Yes u-boot=> setenv dtoverlay vls | Yes u-boot=> setenv dtoverlay vls | NA | NA |
Wifi/BT module
- i.mx8 supports QCA9377/IW416 module
Camera module
- i.mx8 only supports TEVS-AR series camera modules
Latest Update log:
tn-android-14.0.0_2.2.0
2025/4/15
- imx8 series release
- edm-g-imx8mm
- axon-imx8mp
- pico-imx8mm
- GPIOD application is ready
Known issue
- If you encounter a "Permission denied" error, try running the command
setenforce 0
Limitation
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
- To avoid increased power consumption, it is recommended to disable the PCIE driver in the device tree if PCIE is not needed.
Prebuilt Images
Prebuilt images are available for download via TechNexion's server.
Was this article helpful?