Release Notes: 2025Q1 flexbuild-v24.12
- 17 Jan 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes: 2025Q1 flexbuild-v24.12
- Updated on 17 Jan 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback
Debian 12 (flexbuild v24.12) 2025Q1 Release Notes
Links for source repositories
Branch | Commit ID | |
---|---|---|
U-boot | tn-imx_v2024.04_6.6.52_2.2.0-stable | 153e8e48579c3f0c15a16a3d2649354868ba7912 |
Kernel | tn-imx_6.6.52_2.2.0-stable | c8aa74583f0a56a2237e047a07f9508d0be6fc1f |
TN flexbuild BSP | tn_v24.12_6.6.52_2.2.0_stable | 9c7cbe0dd3fc4f99009b7d60a6e71bb39edbd21a |
tag name: tn_debian-12_v2412_20250117
Supported Platforms in this Release
ARM64 SOM
Form factor | EDM-G | ||||||||
Product | EDM-G-IMX8MP | EDM-G-IMX8MM | |||||||
DRAM Variants | 1/2/4/6/8 GB | 1/2/4/8 GB | |||||||
Wireless | QCA9377-3(SDIO) BT 5.0 | QCA9377-3(SDIO) BT 5.0 | |||||||
Baseboard | EDM-G-WB | EDM-G-WIZARD | EDM-G-WB | EDM-G-WIZARD | |||||
Atheros/Realtek phy | Yes | Yes | Yes | Yes | |||||
MIPI Panel support | |||||||||
5 inch panel - ILI9881C | NA | Yes | NA | NA | |||||
10.1 inch panel - g101uan02 | NA | Yes | NA | NA | |||||
LVDS panel support (Native LVDS or MIPI to LVDS) | |||||||||
10.1 inch panel - vl101-12880YL-C01 | Yes | Yes | Yes | Yes | |||||
10.1 inch panel - vl101-12880YL-C13 | Yes | Yes | Yes | Yes | |||||
15.6 inch panel - vl15613676 | Yes | Yes | Yes | Yes | |||||
15.6 inch panel - vl156192108 | Yes | Yes | NA | NA | |||||
21.5 inch panel - vl215192108 | Yes | Yes | Yes | Yes | |||||
VIZIONPANEL with 10.1 inch panel - VL101-12880YL-C13 | NA | Yes | NA | NA | |||||
VIZIONPANEL with 15.0 inch panel - VL150-10276YL-C04 | NA | Yes | NA | NA | |||||
VIZIONPANEL with 15.6 inch panel - VL156-13676YL-C03 | NA | Yes | NA | NA | |||||
HDMI | |||||||||
Native HDMI | Yes | Yes | NA | NA | |||||
MIPI to HDMI (via ADV7535) | NA | Yes | NA | NA | |||||
Dual HDMI | NA | Yes | NA | NA | |||||
Parallel TTL panel support | |||||||||
5 inch panel | NA | NA | NA | NA | |||||
7 inch panel | NA | NA | NA | NA | |||||
8 inch panel | NA | NA | NA | NA | |||||
VIZIONPANEL with 5 inch panel | NA | Yes | NA | NA | |||||
VIZIONPANEL with 7 inch panel | NA | Yes | NA | NA | |||||
VIZIONPANEL with 8 inch panel | NA | Yes | NA | NA | |||||
Peripherals | |||||||||
NFC Reader - PN7150 - CLIX | NA | NA | NA | NA | |||||
NFC Reader - PN7150 - I2C | NA | NA | NA | NA | |||||
Vizionlink-HDMI (HDMI input/capture) | Yes (Dual/Single) | Yes (Dual/Single) | Yes | Yes | |||||
TEVI-OV5640 | NA | NA | NA | NA | |||||
TEVI-AR Camera | NA | NA | NA | NA | |||||
TEVS-AR Camera | Yes | Yes | Yes | Yes | |||||
VLI-OV5640 | NA | NA | NA | NA | |||||
VLI-AR Camera | NA | NA | NA | NA | |||||
VLS3-AR Camera | Yes | Yes | Yes | Yes | |||||
Software support | |||||||||
VizionSDK/VizionViewer | Yes | Yes | Yes | Yes | |||||
FreeRTOS(MCUXpresso v2.10) | Yes | Yes | NA | NA | |||||
U-boot splash screen | NA | NA | NA | NA |
Camera Module
- i.mx8 supports the following camera modules
Prebuilt Images Available for Download
Prebuilt images can be available for download via TechNexion's server.
ARM64 | |
---|---|
EDM-G-IMX8MP | edm-g-imx8mp_edm-g-wb_debian-12-v2412_qca9377_hdmi-1920x1080_20250117.zip |
EDM-G-IMX8MM | edm-g-imx8mm_edm-g-wb_debian-12-v2412_qca9377_lvds-1280x800_20250117.zip |
Was this article helpful?