Release Notes: 2025Q1
- 15 Jan 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes: 2025Q1
- Updated on 15 Jan 2025
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback
Android 14 2025 Release Notes
Links for source repositories
AOSP (android-14.0.0) + U-boot (2024.04) + Kernel (6.6.36)
Tag: tn-android-14-2025Q1
Branch | Version | CoimmitID | |
---|---|---|---|
Device | tn-android-14.0.0_2.2.0 | 14.0.0_r55 | f3a0d3d41cc126aa1ec002de3734db10d038a31b |
U-boot | tn-android-14_2.2.0_2024.04 | 2024.04 | d386db156a973e4b6a5030bc7bbf0f21b7d1e06d |
Kernel | tn-android-14_2.2.0_6.6.36 | 6.6.36 | 1ac33dd46e8298f75b958190e44f71e7836a7ced |
Supported Platforms in this Release
SOM
SOM | EDM-G-IMX8MP | |
Baseband | EDM-G-WB | EDB-G-WIZARD |
Wireless | QCA9377-3 / IW416 BT 5.0 | |
Panel support | ||
HDMI | Yes | Yes |
MIPI to HDMI | NA | NA |
MIPI panel 5 inch | NA | NA |
LVDS 10.1 inch | Yes | Yes |
LVDS 15.6 inch | Yes | Yes |
LVDS 21.5 inch | Yes | Yes |
Viizionpanel with 10.1 inch panel | NA | NA |
Viizionpanel with 15.0 inch panel | NA | NA |
Viizionpanel with 15.6 inch panel | NA | NA |
Camera | ||
TEVS-AR series | Yes | Yes |
Vizionlink with TEVS | Yes u-boot=> setenv dtoverlay vls | Yes u-boot=> setenv dtoverlay vls |
Wifi/BT module
- i.mx8 supports QCA9377/IW416 module
Camera module
- i.mx8 only supports TEVS-AR series camera modules
Latest Update log:
tn-android-14.0.0_2.2.0
2025/1/15
- edm-g-imx8mp the first release
ToDo list
- vizionpanel support on wizard board
- performance enhance
- GPIOD application
Known issue
- When get permission denied issue, please try "setenforce 0".
Limitation
- QCA9377 do not support BT APCF (Address Packet Count Filtering) feature.
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.
SOM | Set |
---|---|
EDM-G-IMX8MP | WB edm-g-imx8mp_edm-g-wb_android-14.0_qca9377_hdmi-1920x1080_20250113.zip WIZARD edm-g-imx8mp_edm-g-wizard_android-14.0_qca9377_hdmi-1920x1080_20250113.zip |
Was this article helpful?