Release Notes: 2024Q2
  • 23 May 2024
  • 2 Minutes to read
  • Dark
    Light
  • PDF

Release Notes: 2024Q2

  • Dark
    Light
  • PDF

Article summary

Android 13 2024 Release Notes

Supported Platforms in this Release

SOMAXON-IMX8MP (new)EDM-G-IMX8MPEDM-G-IMX8MM
BasebandAXON-WIZARDEDM-G-WBEDB-G-WIZARDEDM-G-WBEDM-G-WIZARD
Wifi driver
QCA9377-3QCA9377-3
IW416 (new)
QCA9377-3
IW416 (new)
QCA9377-3
IW416 (new)
QCA9377-3
IW416 (new)
Panel support
HDMIYes (default)Yes (default)Yes (default)NANA
LVDS 10.1 inchYes
u-boot=> setenv dtoverlay lvds-vl10112880
Yes
u-boot=> setenv dtoverlay lvds-vl10112880
Yes
u-boot=> setenv dtoverlay lvds-vl10112880
Yes (default)
u-boot=> setenv dtoverlay sn65dsi84-vl10112880
Yes (default)
u-boot=> setenv dtoverlay sn65dsi84-vl10112880
LVDS 15.6 inchYes
u-boot=> setenv dtoverlay lvds-vl15613676
Yes
u-boot=> setenv dtoverlay lvds-vl15613676
Yes
u-boot=> setenv dtoverlay lvds-vl15613676
Yes
u-boot=> setenv dtoverlay sn65dsi84-vl15613676
Yes
u-boot=> setenv dtoverlay sn65dsi84-vl15613676
LVDS 21.5 inchYes
u-boot=> setenv dtoverlay lvds-vl215192108
Yes
u-boot=> setenv dtoverlay lvds-vl215192108
Yes
u-boot=> setenv dtoverlay lvds-vl215192108
Yes
u-boot=> setenv dtoverlay sn65dsi84-vl215192108
Yes
u-boot=> setenv dtoverlay sn65dsi84-vl215192108
Camera
TEVI-OV5640
Yes
u-boot=> setenv dtoverlay tevi-ov5640
Yes
u-boot=> setenv dtoverlay tevi-ov5640
Yes
u-boot=> setenv dtoverlay tevi-ov5640
Yes
u-boot=> setenv dtoverlay tevi-ov5640
Yes
u-boot=> setenv dtoverlay tevi-ov5640
TEVI-AR series
Yes
u-boot=> setenv dtoverlay tevi-ap1302
Yes
u-boot=> setenv dtoverlay tevi-ap1302
Yes
u-boot=> setenv dtoverlay tevi-ap1302
Yes
u-boot=> setenv dtoverlay tevi-ap1302
Yes
u-boot=> setenv dtoverlay tevi-ap1302
Vizionlink with TEVI-OV5640NA
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ov5640
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ov5640
NA
NA
Vizionlink with TEVI-AR series
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ap1302
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ap1302
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ap1302
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ap1302
Yes
u-boot=> setenv dtoverlay vizionlink-tevi-ap1302
TEVS-AR series
Yes
u-boot=> setenv dtoverlay tevs
Yes (new)
u-boot=> setenv dtoverlay tevs
NA
Yes (new)
u-boot=> setenv dtoverlay tevs
NA
Vizionlink with TEVS
Yes
u-boot=> setenv dtoverlay vls
Yes (new)
u-boot=> setenv dtoverlay vls
NA
Yes (new)
u-boot=> setenv dtoverlay vls
NA

Software Specifications

tn-android-13.0.0_1.2.0_8m-next
U-boot version (2024.05)
Google Kernel version (5.15.71)
AOSP (android-13.0.0)
Features
Framework1. NEW KOTLIN based gpiod demo app
2. GPIOD JNI library for Kotlin/Java App
Security1. Fully SELinux enabled
2. Kernel Control Flow Integrity (kCFI)
3. File-Based Encryption (FBE)
System1. A/B partitions
2. System Updater (New OTA)
3. Factory reset default
4. Device Tree Overlay using AVB 3.0
Wireless1. WiFi STA/AP mode
2. WiFi Direct
3. Bluetooth classic
4. Bluetooth LE
VisionVIZIONLINK camera support - AR series
Nerual Network1. TensorFlow-Lite (CPU, NPU)
2. OpenCV (CPU)
Video support formatMP4, AVI, MKV, WEBM, 3gp
Audio support formatWAV, MP3, AAC (EAC3 need install plug-in apk)

Latest Update log:

tn-android-13.0.0_1.2.0_8m-next
2024/05/15

  • Add Vizion TEVS and VLS support
  • Add NXP IW416 wifi module driver
  • Fix hotsopt (AP mode) issue
  • Fix CFI issue on wifi


2023/08/15

  • Fix LVDS brightness control
  • Fix EDM-G-IMX8M-PLUS phone jack output issue
  • Fix EDM-G-IMX8M-MINI TEVI-AR serials camera issue
  • BT work
  • OTA ready


2023/07/21

  • First release

Known issue

Limitation

  1. EDM-G-IMX8M-PLUS
    • NFC not supported
    • HDMI brightness control not supported
    • HDMI audio output not supported
  2. EDM-G-IMX8M-MINI
    • NFC not supported
    • VIZIONLINK-TEVI-AR series screen will appear upside down

Prebuilt Images

Prebuilt images are avialable for download via TechNexion's server.

ProductSet
AXON-IMX8M-PLUSWIZARD axon-imx8mp_wizard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513
EDM-G-IMX8M-PLUSWANDBOARD edm-g-imx8mp_wandboard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513
WIZARD edm-g-imx8mp_wizard_android-13.0.0_1.2.0_QCA9377_hdmi_20240513
EDM-G-IMX8M-MINIWANDBOARD edm-g-imx8mm_wandboard_android-13.0.0_1.2.0_QCA9377_lvds10_20240514
WIZARD edm-g-imx8mm_wizard_android-13.0.0_1.2.0_QCA9377_lvds10_20240514

Was this article helpful?

What's Next