PICO-IMX6 Evaluation Kits
- 01 Oct 2021
- 1 Minute to read
-
Print
-
DarkLight
-
PDF
PICO-IMX6 Evaluation Kits
- Updated on 01 Oct 2021
- 1 Minute to read
-
Print
-
DarkLight
-
PDF
There are two different evaluation kits for PICO-IMX6. Each evaluation kit is available either with PICO-IMX6Q (Quad core) or PICO-IMX6DL (Dual Core).
PICO-PI-IMX6
PICO-PI-IMX6 is a low-cost, small-formfactor kit with a Raspberry-Pi like form-factor.
PICO-NYMPH-IMX6
PICO-NYMPH-IMX6 is a larger, more full-featured development kit that supports additional features such as PCIe and can be purchased with a variety of display options.
Comparison Table
Feature | PICO-PI-IMX6 | PICO-NYMPH-IMX6 |
---|---|---|
Size | 55mm x 85mm | 100mm x 72mm |
Expansion Connectors | 40-pin Expansion Header, MikroE Click Slot | MikroE Click Slot , RS-232 port (Box Header) |
MicroSD | On-board microSD card slot | |
Gigabit Ethernet | On-board AR8035 PHY and RJ45 magjack | On-board AR8035 PHY and RJ45 magjack |
Audio | SGTL5000 stereo headphone jack and microphone | SGTL5000 stereo headphone jack and microphone |
USB Support | USB OTG type C (USB 2.0) + USB Type A | USB OTG type C (USB 2.0) + 2x USB Type A |
Display Support | Connector for 24-bit parallel RGB LCD + Touchscreen | Connectors for LVDS, VGA, and HDMI |
Camera Support | 1x MIPI-CSI2 connectors (33-pin FPC) | 1x MIPI-CSI2 connectors (33-pin FPC) |
miniPCIe Support | None | 1x (PCIe signals + USB 2.0) with SIM slot |
M.2 Support | None | 1x Key B (USB 2.0 + SATA) |
CANbus | 2x via TTL signals available on 40-pin expansion | 2x on-board CAN PHY. Each CAN bus available on separate box headers |
Serial Console | On-board USB-UART chip | 3.3V CMOS logic level UARTs available on pin header USB-UART Adapter |
RTC | On board DS1337+ with battery backup | |
Power Supply | Main power: USB Type C. Can also be powered by 5V on 40-pin expansion connector. | 12V DC |
Product Page | PICO-PI-IMX6 | PICO-NYMPH-IMX6 |
Was this article helpful?